(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Garden Barrier (Cat Screen) AC Adapter for Garden Barrier 2

Garden Barrier (Cat Screen) AC Adapter for Garden Barrier 2

Standard Unit Price:
684,308 IDR
Days to Ship :
Quote

[Features]
· Varies the wavelength to prevent cats from becoming immune to it.
· Drip-proof structure enables it to be installed in rainy environments.
· The AC adapter eliminates the need for battery replacement.
· Can be connected to an outdoor outlet.
[Applications]
· Garden Barrier 2 with AC power supply that can be connected to an outdoor outlet.

Basic Specifications

  • Product Type
    Product Protecting From Dog and Cat
  • Trusco Code
    351-5231
  • Body Dimensions: Width(mm)
    33.2
  • Body Dimensions: Depth(mm)
    46
  • Body Dimensions: Height(mm)
    24.5
  • Cord length(m)
    10
  • Mass(g)
    170
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
684,308 IDR

Part Number : GDX-OP01
Days to Ship Quote
Standard Unit Price 684,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Product Protecting From Dog and Cat
  • Trusco Code
    351-5231
  • Body Dimensions: Width(mm)
    33.2
  • Body Dimensions: Depth(mm)
    46
  • Body Dimensions: Height(mm)
    24.5
  • Cord length(m)
    10
  • Mass(g)
    170

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)