(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Animal Net (set with spikes)

Animal Net (set with spikes)

Standard Unit Price:
2,352,308 IDR
Days to Ship :
Quote

[Features]
· Features a simple design. It comes with an opening for inserting the post and 2 places at the top and bottom for inserting tensioning ropes.
· Designed with strong, reinforced strands for greater strength.
[Applications]
· Used to prevent the entry of dogs, cats and other small animals.

Basic Specifications

  • Product Model
    Animal and Bird Proof Product
  • Color
    Green
  • Width(m)
    1
  • Length(m)
    20
  • Mesh opening(mm)
    16
  • Trusco Code
    306-0438
  • Features
    Construction is simple, requiring a hole to insert post and a rope to be stringed through top and bottom locations. Strength can be improved by using a strong reinforcing cord.
  • Use
    Prevention of intrusion by dogs, cats, and small animals, etc.
  • Accessories
    Animal Protection Stake (20 x 1,200 mm) x 11 Locking U-Pin (200 mm) x 11
  • Material
    Polyethylene (PE)
  • Specification: thread diameter
    Approx. 1 mm
  • Mass(g)
    4500 g/set
  • Amount Of Content
    1 Set (Animal Protection Stake [20 X 1,200 mm] X 11, Locking U-pin [200 mm] X 11)

Details

Part Number
Amount Of Content

Refine by

  • 1 Set (Animal Protection Stake [20 X 1,200 mm] X 11, Locking U-pin [200 mm] X 11)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Animal Protection Stake [20 X 1,200 mm] X 11, Locking U-pin [200 mm] X 11)
Quote
2,352,308 IDR

Part Number : HGR-161020
Days to Ship Quote
Standard Unit Price 2,352,308 IDR
Quantity 1 Set (Animal Protection Stake [20 X 1,200 mm] X 11, Locking U-pin [200 mm] X 11)

Specificationtitle

  • Product Model
    Animal and Bird Proof Product
  • Color
    Green
  • Width(m)
    1
  • Length(m)
    20
  • Mesh opening(mm)
    16
  • Trusco Code
    306-0438
  • Features
    Construction is simple, requiring a hole to insert post and a rope to be stringed through top and bottom locations. Strength can be improved by using a strong reinforcing cord.
  • Use
    Prevention of intrusion by dogs, cats, and small animals, etc.
  • Accessories
    Animal Protection Stake (20 x 1,200 mm) x 11 Locking U-Pin (200 mm) x 11
  • Material
    Polyethylene (PE)
  • Specification: thread diameter
    Approx. 1 mm
  • Mass(g)
    4500 g/set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy to construction with a tension rope with holes for inserting posts and 2 top and bottom.

Specification

●W x L(m):1 x 20
●Mesh(mm):16
●SPQ(set):6
●Thread Diameter: Approx. 1mm

Materials

●Polyethylene(PE)

Accessories

●Beastproof Pile(20 x 1200mm)x 11 Pieces
●U Pin for Hold Down Foot(200mm)x 11

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)