(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Anti-Bird Cover

Anti-Bird Cover

Standard Unit Price:
272,307 IDR
Days to Ship :
8 Day(s) or more

Basic Specifications

  • Product Model
    Animal and Bird Proof Product
  • Color
    Black
  • Width(mm)
    110
  • Length(mm)
    509
  • Spike height(mm)
    60
  • Trusco Code
    255-3503
  • Features
    Because it is made of soft resin, it doesn't hurt the animals, and they can be chased away. Set in the places where birds are likely to gather or in the path of cats. Cut connectors or wraps freely in vertical/horizontal directions with scissors. Wrapping, stationary type.
  • Use
    For locations where birds frequent and cause problems with their droppings, such as inside manufacturing plants or on hand rails of balconies.
  • Mass
    160g
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
272,307 IDR

Part Number : T-PAS
Days to Ship 8 Day(s) or more
Standard Unit Price 272,307 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Animal and Bird Proof Product
  • Color
    Black
  • Width(mm)
    110
  • Length(mm)
    509
  • Spike height(mm)
    60
  • Trusco Code
    255-3503
  • Features
    Because it is made of soft resin, it doesn't hurt the animals, and they can be chased away. Set in the places where birds are likely to gather or in the path of cats. Cut connectors or wraps freely in vertical/horizontal directions with scissors. Wrapping, stationary type.
  • Use
    For locations where birds frequent and cause problems with their droppings, such as inside manufacturing plants or on hand rails of balconies.
  • Mass
    160g
  • Material
    Polyethylene (PE)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is made of soft resin, hard to hurt animals, can be chased away.

Specification

●W x L(mm):110 x 509
●Needle Height(mm):60
●SPQ(piece):40
●Color: Black

Materials

●Polyethylene(PE)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)