(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
MH-M15 Mini Halogen Magnet Light

MH-M15 Mini Halogen Magnet Light

Standard Unit Price:
5,863,077 IDR
Days to Ship :
Quote

Magnet type halogen lamp for indoor use.
[Features]
· Compact and easy to handle.
· 150 W vibration-resistant halogen lamp is used.
· Flexible arm allows free adjustment of lighting direction.
· Made of aluminum die cast with high heat radiation effects.
· With sealed protective glass.
[Applications]
· As a task light in metal machining plants and precision assembly lines, etc.

Basic Specifications

  • Brightness(lm)
    2750
  • Type
    Halogen
  • Product Type
    Emitter
  • Power Consumption(W)
    150
  • Special Type
    Other
  • Cord Length(m)
    1.6
  • Power Supply(V)
    100
  • Trusco Code
    107-3648
  • Mass(g)
    1800
  • Electrical wiring Specifications
    Heat-resistant cord
  • Electrical wire thickness(mm2)
    0.75
  • Electrical wiring core wire
    2C
  • Features
    Compact and easy to handle.
  • Inner capacity
    1 unit
Part Number
Inner capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
5,863,077 IDR

Part Number : MH-M15
Days to Ship Quote
Standard Unit Price 5,863,077 IDR
Quantity 1 unit

Specificationtitle

  • Brightness(lm)
    2750
  • Type
    Halogen
  • Product Type
    Emitter
  • Power Consumption(W)
    150
  • Special Type
    Other
  • Cord Length(m)
    1.6
  • Power Supply(V)
    100
  • Trusco Code
    107-3648
  • Mass(g)
    1800
  • Electrical wiring Specifications
    Heat-resistant cord
  • Electrical wire thickness(mm2)
    0.75
  • Electrical wiring core wire
    2C
  • Features
    Compact and easy to handle.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)