(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Dedicated Gun for Large Cartridge

Dedicated Gun for Large Cartridge

Standard Unit Price:
164,769 IDR
Days to Ship :
1 Day(s)

[Features]
· Cartridge gun exclusive for large cartridge (850 g / 1 kg).
· Drip-less type to reduce liquid dripping from the tip after use.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Sealant
  • Overall Length(mm)
    405
  • Full height(mm)
    170
  • Cylinder diameter(mm)
    73
  • Trusco Code
    227-7271
  • Mass(g)
    780
  • Features 1
    Cartridge gun exclusive for large cartridge (850 g / 1 kg).
  • Features 2
    Drip-less type to reduce liquid dripping from the tip after use.
  • Compatible Caulking Compound
    850 g / 1 kg Combined Use
  • Specifications
    Large Cartridge Dedicated
  • Material
    Steel
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
KGO
1 pc.
1 Day(s)
164,769 IDR

Part Number : KGO
Days to Ship 1 Day(s)
Standard Unit Price 164,769 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Sealant
  • Overall Length(mm)
    405
  • Full height(mm)
    170
  • Cylinder diameter(mm)
    73
  • Trusco Code
    227-7271
  • Mass(g)
    780
  • Features 1
    Cartridge gun exclusive for large cartridge (850 g / 1 kg).
  • Features 2
    Drip-less type to reduce liquid dripping from the tip after use.
  • Compatible Caulking Compound
    850 g / 1 kg Combined Use
  • Specifications
    Large Cartridge Dedicated
  • Material
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A drip specs that reduces liquid dripping from the tip after use.

Specification

●Total Length x Total Height x Cylinder Diameter(mm):405 x 170 x 73
●SPQ(piece):20
●For large type cartridges only
●Compatible Caulking Agent: 850g/1kg Combined Use

Materials

●Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)