(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Liquid Gasket (Silicone Type Solvent Free) Black, Red, Brown

Liquid Gasket (Silicone Type Solvent Free) Black, Red, Brown

Standard Unit Price:
580,000 IDR-
Days to Ship :
12 Day(s) or more

A sealant with high viscosity and excellent build-up properties.
[Features]
·Effective for joints with large clearances.
[Applications]
·Ideal as an adhesive seal for automobile engine parts and automotive parts.

Basic Specifications

  • Product Type
    Sealant
  • Application 1
    Shipbuilding, machine/engine construction, vehicles, farm machinery, electric power, iron/steel, spinning, petroleum and other production and installation plants in industry
Part Number
Amount Of Content

Refine by

  • 1 pc (100 g)
  • 1 pc (150 g)
  • 1 pc (200 g)
  • 1 pc (250 g)
  • Clear
Color

Refine by

  • Black
  • Gray
  • Clear
Collar

Refine by

  • Black
  • Red Brown
  • Clear
Trusco Code

Refine by

  • 126-3561
  • 126-3536
  • 374-8677
  • 374-8669
  • 374-8651
  • 374-8642
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (200 g)
Black
-
374-8642
12 Day(s)
1,229,231 IDR

Part Number : TB1206C
Days to Ship 12 Day(s)
Standard Unit Price 1,229,231 IDR
Quantity 1 pc (200 g)

Specificationtitle

  • Product Type
    Sealant
  • Color
    Black
  • Collar
    -
  • Trusco Code
    374-8642
  • Mass(g)
    200
  • Features 1
    Features outstanding heat resistance and cold resistance. Maintains good rubber elasticity over a wide temperature range of 40 to 120°C.
  • Application 1
    Shipbuilding, machine/engine construction, vehicles, farm machinery, electric power, iron/steel, spinning, petroleum and other production and installation plants in industry
  • Main Ingredient
    Modified silicone
1 pc (200 g)
Gray
-
374-8651
12 Day(s)
843,077 IDR

Part Number : TB1206D
Days to Ship 12 Day(s)
Standard Unit Price 843,077 IDR
Quantity 1 pc (200 g)

Specificationtitle

  • Product Type
    Sealant
  • Color
    Gray
  • Collar
    -
  • Trusco Code
    374-8651
  • Mass(g)
    200
  • Features 1
    Features outstanding heat resistance and cold resistance. Maintains good rubber elasticity over a wide temperature range of 40 to 120°C.
  • Application 1
    Shipbuilding, machine/engine construction, vehicles, farm machinery, electric power, iron/steel, spinning, petroleum and other production and installation plants in industry
  • Main Ingredient
    Modified silicone
1 pc (100 g)
-
Black
374-8669
12 Day(s)
884,615 IDR

Part Number : TB1207B
Days to Ship 12 Day(s)
Standard Unit Price 884,615 IDR
Quantity 1 pc (100 g)

Specificationtitle

  • Product Type
    Sealant
  • Color
    -
  • Collar
    Black
  • Trusco Code
    374-8669
  • Mass(g)
    100
  • Features 1
    This product has high viscosity and excellent overlaying properties, providing results for junctions with large clearances.
  • Application 1
    Shipbuilding, machine/engine construction, vehicles, farm machinery, electric power, iron/steel, spinning, petroleum and other production and installation plants in industry
  • Main Ingredient
    Silicone
1 pc (150 g)
-
Red Brown
374-8677
12 Day(s)
1,175,847 IDR

Part Number : TB1207C
Days to Ship 12 Day(s)
Standard Unit Price 1,175,847 IDR
Quantity 1 pc (150 g)

Specificationtitle

  • Product Type
    Sealant
  • Color
    -
  • Collar
    Red Brown
  • Trusco Code
    374-8677
  • Mass(g)
    150
  • Features 1
    This product has high viscosity and excellent overlaying properties, providing results for junctions with large clearances.
  • Application 1
    Shipbuilding, machine/engine construction, vehicles, farm machinery, electric power, iron/steel, spinning, petroleum and other production and installation plants in industry
  • Main Ingredient
    Silicone
1 pc (100 g)
Black
-
126-3536
Quote
1,045,693 IDR

Part Number : TB1209-100
Days to Ship Quote
Standard Unit Price 1,045,693 IDR
Quantity 1 pc (100 g)

Specificationtitle

  • Product Type
    Sealant
  • Color
    Black
  • Collar
    -
  • Trusco Code
    126-3536
  • Mass(g)
    130
  • Features 1
    Features outstanding heat resistance (300°C). Nonfluxional type, so overlaying is possible. Will not cause copper or copper alloys to rust.
  • Application 1
    Shipbuilding, machine/engine construction, vehicles, farm machinery, electric power, iron/steel, spinning, petroleum and other production and installation plants in industry
  • Main Ingredient
    Silicone
1 pc (250 g)
Gray
-
126-3561
13 Day(s) or more
580,000 IDR

Part Number : TB1215
Days to Ship 13 Day(s) or more
Standard Unit Price 580,000 IDR
Quantity 1 pc (250 g)

Specificationtitle

  • Product Type
    Sealant
  • Color
    Gray
  • Collar
    -
  • Trusco Code
    126-3561
  • Mass(g)
    290
  • Features 1
    Since there is no wobbling in paste form, it is possible to easily apply coating to the coating surface even while vertical or facing upward. Especially strong resistance to gear oil.
  • Application 1
    Shipbuilding, machine/engine construction, vehicles, farm machinery, electric power, iron/steel, spinning, petroleum and other production and installation plants in industry
  • Main Ingredient
    Silicone

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)