(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Liquid Gasket (Resin Type) Gray, Red, Brown

Click this image to zoom it.

Move the mouse over the image to zoom

Liquid Gasket (Resin Type) Gray, Red, Brown

Standard Unit Price:
432,308 IDR-
Days to Ship :
13 Day(s) or more

Non-drying liquid gasket.
[Features]
·A sealant that prevents leaks from the joint surface by simply applying it to the joint surface of the device and assembling it.
·Main components: Fatty acid-modified phenolic resin.
·Permanently non-drying, solvent-free paste.
[Applications]
·Ideal for all kinds of production departments and facility factories in industries such as shipbuilding, machine building, vehicles, agricultural machinery, electric power, steel, spinning, and petroleum.
·Ideal for joining surfaces where removal is repeated.

Basic Specifications

  • Product Type
    Sealant
  • Application 1
    Shipbuilding, machine/engine construction, vehicles, farm machinery, electric power, iron/steel, spinning, petroleum and other production and installation plants in industry

Details

Part Number
Amount Of Content

Refine by

  • 1 pc (100 g)
  • 1 pc (150 g)
  • 1 pc (200 g)
  • Clear
Color

Refine by

  • Gray
  • Black
  • Other
  • Clear
Trusco Code

Refine by

  • 126-3196
  • 356-9748
  • 405-5918
  • 405-3494
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (150 g)
Black
405-5918
13 Day(s) or more
432,308 IDR

Part Number : TB1103B-150
Days to Ship 13 Day(s) or more
Standard Unit Price 432,308 IDR
Quantity 1 pc (150 g)

Specificationtitle

  • Product Type
    Sealant
  • Color
    Black
  • Trusco Code
    405-5918
  • Mass(g)
    187
  • Features 1
    Liquid and dry film type. Has a low viscosity and suitable for a relatively small joint surface.
  • Application 1
    Shipbuilding, machine/engine construction, vehicles, farm machinery, electric power, iron/steel, spinning, petroleum and other production and installation plants in industry
  • Main Ingredient
    Fibrin ester resin
1 pc (150 g)
Black
126-3196
13 Day(s) or more
432,308 IDR

Part Number : TB1105-150
Days to Ship 13 Day(s) or more
Standard Unit Price 432,308 IDR
Quantity 1 pc (150 g)

Specificationtitle

  • Product Type
    Sealant
  • Color
    Black
  • Trusco Code
    126-3196
  • Mass(g)
    190
  • Features 1
    Liquid and dry film type. Forms a flexible, peelable dry film mainly composed of synthetic rubber. Suitable for an area with strong vibration.
  • Application 1
    Shipbuilding, machine/engine construction, vehicles, farm machinery, electric power, iron/steel, spinning, petroleum and other production and installation plants in industry
  • Main Ingredient
    Synthetic Rubber
1 pc (100 g)
Other
405-3494
13 Day(s) or more
958,462 IDR

Part Number : TB1110F-100
Days to Ship 13 Day(s) or more
Standard Unit Price 958,462 IDR
Quantity 1 pc (100 g)

Specificationtitle

  • Product Type
    Sealant
  • Color
    Other
  • Trusco Code
    405-3494
  • Mass(g)
    145
  • Features 1
    This is a paste form, anaerobic type, no solvent gasket. Hardens after being inserted into a metal crevice and deprived of air. Suited to sealing screw parts.
  • Application 1
    Shipbuilding, machine/engine construction, vehicles, farm machinery, electric power, iron/steel, spinning, petroleum and other production and installation plants in industry
  • Main Ingredient
    Acrylic Resin
1 pc (200 g)
Gray
356-9748
13 Day(s) or more
689,231 IDR

Part Number : TB1121-200
Days to Ship 13 Day(s) or more
Standard Unit Price 689,231 IDR
Quantity 1 pc (200 g)

Specificationtitle

  • Product Type
    Sealant
  • Color
    Gray
  • Trusco Code
    356-9748
  • Mass(g)
    200
  • Features 1
    This is a paste form, permanently non-drying, no solvent type. Suited to joint surfaces where there is repeated removal.
  • Application 1
    Shipbuilding, machine/engine construction, vehicles, farm machinery, electric power, iron/steel, spinning, petroleum and other production and installation plants in industry
  • Main Ingredient
    Modified polyester resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Shipbuilding, machinery, vehicles, agricultural machinery, electric power, iron and steel, spinning, petroleum and all other production and equipment factory in the industry.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)