(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Heat Dissipating Silicone Adhesive / Seal Adhesive TB1225B

Heat Dissipating Silicone Adhesive / Seal Adhesive TB1225B

Standard Unit Price:
1,738,462 IDR
Days to Ship :
Quote

A one-component room temperature curable silicone adhesive / sealant for electrical and electronic use.
[Features]
・ Excellent heat dissipation
・ Excellent electrical insulation characteristics
・ Electrical contact failure countermeasure product
・ Main components: Silicone
・ Operating temperature range: -60 to 200 °C
[Application]
・ Ideal for heat dissipation and insulation of switched-mode power supply, power IC and computer CPU

Basic Specifications

  • Product Type
    Sealant
  • Color
    White
  • Trusco Code
    421-3386
  • Mass(g)
    262
  • Features 1
    One-component room temperature curing silicone adhesive and sealing agent for electrical and electronic applications
  • Features 2
    Excellent heat dissipation.
  • Features 3
    The product features superior electrical insulation.
  • Features 4
    This is an electrical contact fault countermeasure implemented product.
  • Application 1
    The heat dissipation and insulation for the switching power supply, and dissipation and insulation of the power IC and computer CPU
  • Operating Temperature Range
    -60~200℃
  • Main Ingredient
    Silicone
  • Amount Of Content
    1 pc (250 g)
Part Number
Amount Of Content

Refine by

  • 1 pc (250 g)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (250 g)
Quote
1,738,462 IDR

Part Number : TB1225B
Days to Ship Quote
Standard Unit Price 1,738,462 IDR
Quantity 1 pc (250 g)

Specificationtitle

  • Product Type
    Sealant
  • Color
    White
  • Trusco Code
    421-3386
  • Mass(g)
    262
  • Features 1
    One-component room temperature curing silicone adhesive and sealing agent for electrical and electronic applications
  • Features 2
    Excellent heat dissipation.
  • Features 3
    The product features superior electrical insulation.
  • Features 4
    This is an electrical contact fault countermeasure implemented product.
  • Application 1
    The heat dissipation and insulation for the switching power supply, and dissipation and insulation of the power IC and computer CPU
  • Operating Temperature Range
    -60~200℃
  • Main Ingredient
    Silicone

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)