(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electrical Sealant TB1220G

Electrical Sealant TB1220G

Standard Unit Price:
935,385 IDR
Days to Ship :
Quote

Industrial sealing agent for electrical and electronic devices.
[Features]
· A de-alcoholized type that has no corrosive effect on metals and plastics and reduces the amount of low molecular siloxane.
· The silicone resin that makes up the main constituent of the material is made in Japan.
[Applications]
· Ideal for fixation of printed circuit board parts, connector seals, and electrical device insulation seals.

Basic Specifications

  • Product Type
    Sealant
  • Color
    Other
  • Trusco Code
    374-8685
  • Mass(g)
    100
  • Features 1
    Since it is a de-alcohol type, there is no effect of corrosion on metal and plastic.
  • Features 2
    Low molecular weight siloxane is reduced in this product.
  • Application 1
    Printed Circuit Board Parts Fixing, Connector Seal, Electronic Instrument Insulation Seal
  • Operating Temperature Range
    -60~200℃
  • Viscosity(mPa・s)
    6500
  • Main Ingredient
    Silicone resin
  • Amount Of Content
    1 pc (100 g)
Part Number
Amount Of Content

Refine by

  • 1 pc (100 g)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (100 g)
Quote
935,385 IDR

Part Number : TB1220G
Days to Ship Quote
Standard Unit Price 935,385 IDR
Quantity 1 pc (100 g)

Specificationtitle

  • Product Type
    Sealant
  • Color
    Other
  • Trusco Code
    374-8685
  • Mass(g)
    100
  • Features 1
    Since it is a de-alcohol type, there is no effect of corrosion on metal and plastic.
  • Features 2
    Low molecular weight siloxane is reduced in this product.
  • Application 1
    Printed Circuit Board Parts Fixing, Connector Seal, Electronic Instrument Insulation Seal
  • Operating Temperature Range
    -60~200℃
  • Viscosity(mPa・s)
    6500
  • Main Ingredient
    Silicone resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)