(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tonbo Tub Jumbo with Drain Stopper (Square)

Click this image to zoom it.

Move the mouse over the image to zoom

Tonbo Tub Jumbo with Drain Stopper (Square)

Standard Unit Price:
450,770 IDR-
Days to Ship :
12 Day(s)

[Features]
· Square shape has excellent usability, and is unlikely to take up unnecessary space.
· With hose stopper and drain stopper.
· Compliant with the Food Sanitation Act of Japan.

Basic Specifications

  • Product Type
    Square tank
  • Material (Main Body)
    Other
  • Detailed Material
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frontage(mm)

Refine by

  • 660
  • 770
  • 860
  • Clear
Depth(mm)

Refine by

  • 470
  • 585
  • 660
  • Clear
Height(mm)

Refine by

  • 295
  • 330
  • 340
  • Clear
Capacity(L)

Refine by

  • 60
  • 80
  • 120
  • Clear
Trusco Code

Refine by

  • 363-5350
  • 363-5341
  • 363-5333
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
799
1 pc.
660
470
330
60
363-5333
12 Day(s)
450,770 IDR

Part Number : 799
Days to Ship 12 Day(s)
Standard Unit Price 450,770 IDR
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    660
  • Depth(mm)
    470
  • Height(mm)
    330
  • Product Type
    Square tank
  • Material (Main Body)
    Other
  • Capacity(L)
    60
  • Trusco Code
    363-5333
  • Detailed Material
    Polypropylene (PP)
  • Mass(g)
    1800
833
1 pc.
860
660
340
120
363-5350
12 Day(s)
837,231 IDR

Part Number : 833
Days to Ship 12 Day(s)
Standard Unit Price 837,231 IDR
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    860
  • Depth(mm)
    660
  • Height(mm)
    340
  • Product Type
    Square tank
  • Material (Main Body)
    Other
  • Capacity(L)
    120
  • Trusco Code
    363-5350
  • Detailed Material
    Polypropylene (PP)
  • Mass(g)
    3200
836
1 pc.
770
585
295
80
363-5341
12 Day(s)
676,924 IDR

Part Number : 836
Days to Ship 12 Day(s)
Standard Unit Price 676,924 IDR
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    770
  • Depth(mm)
    585
  • Height(mm)
    295
  • Product Type
    Square tank
  • Material (Main Body)
    Other
  • Capacity(L)
    80
  • Trusco Code
    363-5341
  • Detailed Material
    Polypropylene (PP)
  • Mass(g)
    2400

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Rectangular is unusually easy to take unnecessary space and usability is excellent.

Specification

●Food Sanitation Act compliant product
●With hose stop
●With water tap

Materials

●Polypropylene(PP)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)