(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Container Bag (Multipurpose Running Type)

Container Bag (Multipurpose Running Type)

Standard Unit Price:
10,967,693 IDR
Days to Ship :
Quote

[Features]
· A general purpose container bag.
· Can be used repeatedly.
· Can be used repeatedly.
[Applications]
· As a multipurpose running type.

Basic Specifications

  • Product Type
    Container Bags
  • Outer Diameter(mm)
    1100
  • Height(mm)
    1100
  • Inlet Diameter(mm)
    1100
  • Inlet Height(mm)
    800
  • Exhaust Port Outer Diameter(mm)
    -
  • Exhaust Port Height(mm)
    -
  • Laminating
    NA
  • Trusco Code
    412-7501
  • Intended Use
    Multi-purpose running type.
  • Maximum Mass of Materials to Be Filled(kg)
    1000
  • Material
    EVA Tarpaulin
  • Mass(g)
    7900
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
10,967,693 IDR

Part Number : YS-CB-CBP-4
Days to Ship Quote
Standard Unit Price 10,967,693 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Container Bags
  • Outer Diameter(mm)
    1100
  • Height(mm)
    1100
  • Inlet Diameter(mm)
    1100
  • Inlet Height(mm)
    800
  • Exhaust Port Outer Diameter(mm)
    -
  • Exhaust Port Height(mm)
    -
  • Laminating
    NA
  • Trusco Code
    412-7501
  • Intended Use
    Multi-purpose running type.
  • Maximum Mass of Materials to Be Filled(kg)
    1000
  • Material
    EVA Tarpaulin
  • Mass(g)
    7900

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is made of durable EVA tarpaulin.
●It can be used repeatedly.

Specification

●Max Filling Load(kg):1000
●Outer Diameter x H(mm):Φ1100 x 1100
●Commodity Name:Round 1t Running Type
●Laminate:None

Materials

●EVA Tarpaulin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)