(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Recycled Trash ECO-90 Lid

Click this image to zoom it.

Move the mouse over the image to zoom

Recycled Trash ECO-90 Lid

Standard Unit Price:
1,018,571 IDR
Days to Ship :
12 Day(s) or more

[Features]
· Main body equipped with bag retainer.
· Lid lock that firmly secures.
· Convenient and hygienic push lid.
· Comes with classification stickers (attached to the lid). Stickers should be applied by the user.
[Applications]
· Sorting trash can for offices, schools, sports facilities, and commercial facilities, etc.

Basic Specifications

  • Product Model
    Trash Can
  • Frontage(mm)
    380
  • Depth(mm)
    500
  • Height(mm)
    232
  • Body / Option
    Option
  • Material
    Recycled Polypropylene (PP)
  • Mass(g)
    1100
  • Features
    Body comes with a bag clasp. Lid lock provides firm fixation. Convenient and hygienic push type lid. Comes with classification stickers (attached to the lid). Stickers are to be placed by the user.
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Detailing Type

Refine by

  • Lid with Round Hole
  • Square hole lid
  • Clear
Inlet Color

Refine by

  • Blue
  • Brown
  • Gray
  • Green
  • Red
  • White
  • Yellow
  • Clear
Included Seal

Refine by

  • Bottle
  • Can
  • Combustible Waste
  • Non-Combustible Waste
  • Other Types of Garbage
  • PET Bottle
  • Plastic
  • Recycled Paper
  • Clear
Trusco Code

Refine by

  • 370-2685
  • 370-2677
  • 370-2669
  • 370-2651
  • 370-2642
  • 370-2634
  • 370-2626
  • 370-2618
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Square hole lid
Blue
Non-Combustible Waste
370-2618
12 Day(s)
1,018,571 IDR

Part Number : YW-135L-OP1-BL
Days to Ship 12 Day(s)
Standard Unit Price 1,018,571 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Trash Can
  • Detailing Type
    Square hole lid
  • Frontage(mm)
    380
  • Depth(mm)
    500
  • Height(mm)
    232
  • Inlet Color
    Blue
  • Included Seal
    Non-Combustible Waste
  • Body / Option
    Option
  • Trusco Code
    370-2618
  • Material
    Recycled Polypropylene (PP)
  • Mass(g)
    1100
  • Features
    Body comes with a bag clasp. Lid lock provides firm fixation. Convenient and hygienic push type lid. Comes with classification stickers (attached to the lid). Stickers are to be placed by the user.
1 pc.
Square hole lid
Green
Recycled Paper
370-2626
12 Day(s)
1,018,571 IDR

Part Number : YW-135L-OP1-G
Days to Ship 12 Day(s)
Standard Unit Price 1,018,571 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Trash Can
  • Detailing Type
    Square hole lid
  • Frontage(mm)
    380
  • Depth(mm)
    500
  • Height(mm)
    232
  • Inlet Color
    Green
  • Included Seal
    Recycled Paper
  • Body / Option
    Option
  • Trusco Code
    370-2626
  • Material
    Recycled Polypropylene (PP)
  • Mass(g)
    1100
  • Features
    Body comes with a bag clasp. Lid lock provides firm fixation. Convenient and hygienic push type lid. Comes with classification stickers (attached to the lid). Stickers are to be placed by the user.
1 pc.
Square hole lid
Red
Combustible Waste
370-2634
12 Day(s)
1,018,571 IDR

Part Number : YW-135L-OP1-R
Days to Ship 12 Day(s)
Standard Unit Price 1,018,571 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Trash Can
  • Detailing Type
    Square hole lid
  • Frontage(mm)
    380
  • Depth(mm)
    500
  • Height(mm)
    232
  • Inlet Color
    Red
  • Included Seal
    Combustible Waste
  • Body / Option
    Option
  • Trusco Code
    370-2634
  • Material
    Recycled Polypropylene (PP)
  • Mass(g)
    1100
  • Features
    Body comes with a bag clasp. Lid lock provides firm fixation. Convenient and hygienic push type lid. Comes with classification stickers (attached to the lid). Stickers are to be placed by the user.
1 pc.
Square hole lid
White
Other Types of Garbage
370-2642
12 Day(s)
1,018,571 IDR

Part Number : YW-135L-OP1-W
Days to Ship 12 Day(s)
Standard Unit Price 1,018,571 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Trash Can
  • Detailing Type
    Square hole lid
  • Frontage(mm)
    380
  • Depth(mm)
    500
  • Height(mm)
    232
  • Inlet Color
    White
  • Included Seal
    Other Types of Garbage
  • Body / Option
    Option
  • Trusco Code
    370-2642
  • Material
    Recycled Polypropylene (PP)
  • Mass(g)
    1100
  • Features
    Body comes with a bag clasp. Lid lock provides firm fixation. Convenient and hygienic push type lid. Comes with classification stickers (attached to the lid). Stickers are to be placed by the user.
1 pc.
Square hole lid
Yellow
Plastic
370-2651
12 Day(s)
1,018,571 IDR

Part Number : YW-135L-OP1-Y
Days to Ship 12 Day(s)
Standard Unit Price 1,018,571 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Trash Can
  • Detailing Type
    Square hole lid
  • Frontage(mm)
    380
  • Depth(mm)
    500
  • Height(mm)
    232
  • Inlet Color
    Yellow
  • Included Seal
    Plastic
  • Body / Option
    Option
  • Trusco Code
    370-2651
  • Material
    Recycled Polypropylene (PP)
  • Mass(g)
    1100
  • Features
    Body comes with a bag clasp. Lid lock provides firm fixation. Convenient and hygienic push type lid. Comes with classification stickers (attached to the lid). Stickers are to be placed by the user.
1 pc.
Lid with Round Hole
Brown
Bottle
370-2669
Quote
1,018,571 IDR

Part Number : YW-135L-OP2-BR
Days to Ship Quote
Standard Unit Price 1,018,571 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Trash Can
  • Detailing Type
    Lid with Round Hole
  • Frontage(mm)
    380
  • Depth(mm)
    500
  • Height(mm)
    232
  • Inlet Color
    Brown
  • Included Seal
    Bottle
  • Body / Option
    Option
  • Trusco Code
    370-2669
  • Material
    Recycled Polypropylene (PP)
  • Mass(g)
    1100
  • Features
    Body comes with a bag clasp. Lid lock provides firm fixation. Convenient and hygienic push type lid. Comes with classification stickers (attached to the lid). Stickers are to be placed by the user.
1 pc.
Lid with Round Hole
Gray
Can
370-2677
12 Day(s)
1,018,571 IDR

Part Number : YW-135L-OP2-GR
Days to Ship 12 Day(s)
Standard Unit Price 1,018,571 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Trash Can
  • Detailing Type
    Lid with Round Hole
  • Frontage(mm)
    380
  • Depth(mm)
    500
  • Height(mm)
    232
  • Inlet Color
    Gray
  • Included Seal
    Can
  • Body / Option
    Option
  • Trusco Code
    370-2677
  • Material
    Recycled Polypropylene (PP)
  • Mass(g)
    1100
  • Features
    Body comes with a bag clasp. Lid lock provides firm fixation. Convenient and hygienic push type lid. Comes with classification stickers (attached to the lid). Stickers are to be placed by the user.
1 pc.
Lid with Round Hole
Yellow
PET Bottle
370-2685
12 Day(s)
1,018,571 IDR

Part Number : YW-135L-OP2-Y
Days to Ship 12 Day(s)
Standard Unit Price 1,018,571 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Trash Can
  • Detailing Type
    Lid with Round Hole
  • Frontage(mm)
    380
  • Depth(mm)
    500
  • Height(mm)
    232
  • Inlet Color
    Yellow
  • Included Seal
    PET Bottle
  • Body / Option
    Option
  • Trusco Code
    370-2685
  • Material
    Recycled Polypropylene (PP)
  • Mass(g)
    1100
  • Features
    Body comes with a bag clasp. Lid lock provides firm fixation. Convenient and hygienic push type lid. Comes with classification stickers (attached to the lid). Stickers are to be placed by the user.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)