(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Recyclable Trash ECO-70

Recyclable Trash ECO-70

Standard Unit Price:
1,390,000 IDR
Days to Ship :
12 Day(s)

[Features]
· Main body equipped with bag retainer.
· Lid lock that firmly secures.
· Comes with classification stickers (attached to the lid). Stickers should be applied by the user.
[Applications]
· Sorting trash can for offices, schools, sports facilities, and commercial facilities, etc.

* Note*
This product is the main unit only. Lid is sold separately and should be purchased separately.

Basic Specifications

  • Product Model
    Trash Can
  • Capacity(L)
    70
  • Detailing Type
    Main Unit Only
  • Frontage(mm)
    320
  • Depth(mm)
    500
  • Height(mm)
    650
  • Color
    Ivory
  • Body / Option
    Main Body
  • Trusco Code
    370-2600
  • Material
    Recycled Polypropylene (PP)
  • Mass(g)
    2700
  • Features
    Body comes with a bag clasp. Lid lock provides firm fixation. Comes with classification stickers (attached to the lid). Stickers are to be placed by the user.
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
1,390,000 IDR

Part Number : YW-134L-PC
Days to Ship 12 Day(s)
Standard Unit Price 1,390,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    70
  • Detailing Type
    Main Unit Only
  • Frontage(mm)
    320
  • Depth(mm)
    500
  • Height(mm)
    650
  • Color
    Ivory
  • Body / Option
    Main Body
  • Trusco Code
    370-2600
  • Material
    Recycled Polypropylene (PP)
  • Mass(g)
    2700
  • Features
    Body comes with a bag clasp. Lid lock provides firm fixation. Comes with classification stickers (attached to the lid). Stickers are to be placed by the user.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)