(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sorting Dust Back (Frame)

Click this image to zoom it.

Move the mouse over the image to zoom

Sorting Dust Back (Frame)

Standard Unit Price:
5,101,539 IDR
Days to Ship :
Quote

[Features]
· Easy to install and remove and ideal for use for separating waste in factories.
[Applications]
· For collecting garbage in factories and offices, etc.

Basic Specifications

  • Product Model
    Dust Wagon
  • Dust Wagon
    Dust Wagon Frame
  • Width(mm)
    1170
  • Depth(mm)
    410
  • Height(mm)
    670
  • Body / Option
    Main Body
  • Trusco Code
    375-7382
  • Material
    φ22.2 Steel pipe with unichrome plating
  • Mass(g)
    6300
  • Features
    This separate waste disposable basket is optimal for factory as it can be easily installed and removed.
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
5,101,539 IDR

Part Number : DS-201-010-0
Days to Ship Quote
Standard Unit Price 5,101,539 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Dust Wagon
  • Dust Wagon
    Dust Wagon Frame
  • Width(mm)
    1170
  • Depth(mm)
    410
  • Height(mm)
    670
  • Body / Option
    Main Body
  • Trusco Code
    375-7382
  • Material
    φ22.2 Steel pipe with unichrome plating
  • Mass(g)
    6300
  • Features
    This separate waste disposable basket is optimal for factory as it can be easily installed and removed.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)