(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Trash Pail, 90 Type, Lid

Trash Pail, 90 Type, Lid

Standard Unit Price:
824,274 IDR
Days to Ship :
12 Day(s)

[Features]
· Garbage can be sorted and recycled according to lid color by combining with the lids sold separately.
· Holds approximately 80 500 ml plastic bottles and approximately 130 350 ml cans.
· Commercially available 90 L plastic garbage bags can be used.
[Applications]
· For separating garbage.

Basic Specifications

  • Product Model
    Trash Can
  • Detailing Type
    Lid
  • Frontage(mm)
    460
  • Depth(mm)
    460
  • Height(mm)
    245
  • Body / Option
    Option
  • Mass(g)
    1700
  • Material
    Recycled PET Plastic
  • Features
    By combining with an optional lid, waste can be sorted by the lid color. Can be used for approximately 80 pieces of 500 ml PET bottles and 130 pieces of 350 ml cans. Commercially available 90 L plastic bags can be used.
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Inlet Color

Refine by

  • Blue
  • Gray
  • Red
  • Yellow
  • Clear
Trusco Code

Refine by

  • 353-8648
  • 353-8630
  • 353-8621
  • 353-8613
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Gray
353-8613
12 Day(s)
824,274 IDR

Part Number : 479308
Days to Ship 12 Day(s)
Standard Unit Price 824,274 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Trash Can
  • Detailing Type
    Lid
  • Frontage(mm)
    460
  • Depth(mm)
    460
  • Height(mm)
    245
  • Inlet Color
    Gray
  • Body / Option
    Option
  • Trusco Code
    353-8613
  • Mass(g)
    1700
  • Material
    Recycled PET Plastic
  • Features
    By combining with an optional lid, waste can be sorted by the lid color. Can be used for approximately 80 pieces of 500 ml PET bottles and 130 pieces of 350 ml cans. Commercially available 90 L plastic bags can be used.
1 pc.
Red
353-8621
12 Day(s)
824,274 IDR

Part Number : 479315
Days to Ship 12 Day(s)
Standard Unit Price 824,274 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Trash Can
  • Detailing Type
    Lid
  • Frontage(mm)
    460
  • Depth(mm)
    460
  • Height(mm)
    245
  • Inlet Color
    Red
  • Body / Option
    Option
  • Trusco Code
    353-8621
  • Mass(g)
    1700
  • Material
    Recycled PET Plastic
  • Features
    By combining with an optional lid, waste can be sorted by the lid color. Can be used for approximately 80 pieces of 500 ml PET bottles and 130 pieces of 350 ml cans. Commercially available 90 L plastic bags can be used.
1 pc.
Blue
353-8630
12 Day(s)
824,274 IDR

Part Number : 479346
Days to Ship 12 Day(s)
Standard Unit Price 824,274 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Trash Can
  • Detailing Type
    Lid
  • Frontage(mm)
    460
  • Depth(mm)
    460
  • Height(mm)
    245
  • Inlet Color
    Blue
  • Body / Option
    Option
  • Trusco Code
    353-8630
  • Mass(g)
    1700
  • Material
    Recycled PET Plastic
  • Features
    By combining with an optional lid, waste can be sorted by the lid color. Can be used for approximately 80 pieces of 500 ml PET bottles and 130 pieces of 350 ml cans. Commercially available 90 L plastic bags can be used.
1 pc.
Yellow
353-8648
12 Day(s)
824,274 IDR

Part Number : 479353
Days to Ship 12 Day(s)
Standard Unit Price 824,274 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Trash Can
  • Detailing Type
    Lid
  • Frontage(mm)
    460
  • Depth(mm)
    460
  • Height(mm)
    245
  • Inlet Color
    Yellow
  • Body / Option
    Option
  • Trusco Code
    353-8648
  • Mass(g)
    1700
  • Material
    Recycled PET Plastic
  • Features
    By combining with an optional lid, waste can be sorted by the lid color. Can be used for approximately 80 pieces of 500 ml PET bottles and 130 pieces of 350 ml cans. Commercially available 90 L plastic bags can be used.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)