(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Wide Pail ST Gray

Click this image to zoom it.

Move the mouse over the image to zoom

Wide Pail ST Gray

Standard Unit Price:
12,005,471 IDR-
Days to Ship :
Quote

[Features]
· Main body constructed from double wall panels for excellent impact resistance.
· Lid is a lightweight single panel for easy opening and closing.
· Easy-to-use slide lid that does not require space for opening and closing.
· Lid slides on the outside, keeping out rainwater.
· The base is smooth with no bolts, etc. making it easy to clean.
· Includes name plate for printing on names. (Printing costs charged separately)
· Equipped with chain fixing holes for fastening down with ropes, etc.
· With keyhole.
[Applications]
· Large capacity garbage storage cabinet.

Basic Specifications

  • Product Model
    Trash Can
  • Use
    Trash Collection Depot
  • Depth(mm)
    750
  • Color
    Gray
  • Body / Option
    Main Body
  • Material
    Polyethylene (PE)/Steel
  • Features
    The main body has a dual-walled structure that provides outstanding impact resistance. The lid is a single panel that can be easily opened and closed. It is a sliding lid, so it doesn't require any space to open and close. It slides outward, making it difficult for water to penetrate inside. There are also no bolts or other protruding parts, so it is very easy to clean. Provides a nameplate on which a name can be engraved (engraving costs are separate). Includes a chain fixed hole to which to secure a rope or the like. Provides a keyhole.
  • Internal Capacity
    1 unit

Details

Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Capacity(L)

Refine by

  • 350
  • 500
  • 800
  • Clear
Detailing Type

Refine by

  • Type with Casters
  • Without Caster Type
  • Clear
Frontage(mm)

Refine by

  • 705
  • 975
  • 1475
  • Clear
Height(mm)

Refine by

  • 1065
  • 1145
  • Clear
Trusco Code

Refine by

  • 467-6793
  • 467-6785
  • 467-6777
  • 467-6769
  • 467-6751
  • 467-6742
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
350
Without Caster Type
705
1065
467-6742
Quote
12,005,471 IDR

Part Number : 944707
Days to Ship Quote
Standard Unit Price 12,005,471 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    350
  • Use
    Trash Collection Depot
  • Detailing Type
    Without Caster Type
  • Frontage(mm)
    705
  • Depth(mm)
    750
  • Height(mm)
    1065
  • Color
    Gray
  • Body / Option
    Main Body
  • Trusco Code
    467-6742
  • Mass(g)
    19800
  • Material
    Polyethylene (PE)/Steel
  • Features
    The main body has a dual-walled structure that provides outstanding impact resistance. The lid is a single panel that can be easily opened and closed. It is a sliding lid, so it doesn't require any space to open and close. It slides outward, making it difficult for water to penetrate inside. There are also no bolts or other protruding parts, so it is very easy to clean. Provides a nameplate on which a name can be engraved (engraving costs are separate). Includes a chain fixed hole to which to secure a rope or the like. Provides a keyhole.
1 unit
350
Type with Casters
705
1145
467-6751
Quote
12,446,154 IDR

Part Number : 944714
Days to Ship Quote
Standard Unit Price 12,446,154 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    350
  • Use
    Trash Collection Depot
  • Detailing Type
    Type with Casters
  • Frontage(mm)
    705
  • Depth(mm)
    750
  • Height(mm)
    1145
  • Color
    Gray
  • Body / Option
    Main Body
  • Trusco Code
    467-6751
  • Mass(g)
    21400
  • Material
    Polyethylene (PE)/Steel
  • Features
    The main body has a dual-walled structure that provides outstanding impact resistance. The lid is a single panel that can be easily opened and closed. It is a sliding lid, so it doesn't require any space to open and close. It slides outward, making it difficult for water to penetrate inside. There are also no bolts or other protruding parts, so it is very easy to clean. Provides a nameplate on which a name can be engraved (engraving costs are separate). Includes a chain fixed hole to which to secure a rope or the like. Provides a keyhole.
1 unit
500
Without Caster Type
975
1065
467-6769
Quote
15,275,556 IDR

Part Number : 944721
Days to Ship Quote
Standard Unit Price 15,275,556 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    500
  • Use
    Trash Collection Depot
  • Detailing Type
    Without Caster Type
  • Frontage(mm)
    975
  • Depth(mm)
    750
  • Height(mm)
    1065
  • Color
    Gray
  • Body / Option
    Main Body
  • Trusco Code
    467-6769
  • Mass(g)
    22900
  • Material
    Polyethylene (PE)/Steel
  • Features
    The main body has a dual-walled structure that provides outstanding impact resistance. The lid is a single panel that can be easily opened and closed. It is a sliding lid, so it doesn't require any space to open and close. It slides outward, making it difficult for water to penetrate inside. There are also no bolts or other protruding parts, so it is very easy to clean. Provides a nameplate on which a name can be engraved (engraving costs are separate). Includes a chain fixed hole to which to secure a rope or the like. Provides a keyhole.
1 unit
500
Type with Casters
975
1145
467-6777
Quote
15,893,847 IDR

Part Number : 944738
Days to Ship Quote
Standard Unit Price 15,893,847 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    500
  • Use
    Trash Collection Depot
  • Detailing Type
    Type with Casters
  • Frontage(mm)
    975
  • Depth(mm)
    750
  • Height(mm)
    1145
  • Color
    Gray
  • Body / Option
    Main Body
  • Trusco Code
    467-6777
  • Mass(g)
    24500
  • Material
    Polyethylene (PE)/Steel
  • Features
    The main body has a dual-walled structure that provides outstanding impact resistance. The lid is a single panel that can be easily opened and closed. It is a sliding lid, so it doesn't require any space to open and close. It slides outward, making it difficult for water to penetrate inside. There are also no bolts or other protruding parts, so it is very easy to clean. Provides a nameplate on which a name can be engraved (engraving costs are separate). Includes a chain fixed hole to which to secure a rope or the like. Provides a keyhole.
1 unit
800
Without Caster Type
1475
1065
467-6785
Quote
19,149,231 IDR

Part Number : 944745
Days to Ship Quote
Standard Unit Price 19,149,231 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    800
  • Use
    Trash Collection Depot
  • Detailing Type
    Without Caster Type
  • Frontage(mm)
    1475
  • Depth(mm)
    750
  • Height(mm)
    1065
  • Color
    Gray
  • Body / Option
    Main Body
  • Trusco Code
    467-6785
  • Mass(g)
    35500
  • Material
    Polyethylene (PE)/Steel
  • Features
    The main body has a dual-walled structure that provides outstanding impact resistance. The lid is a single panel that can be easily opened and closed. It is a sliding lid, so it doesn't require any space to open and close. It slides outward, making it difficult for water to penetrate inside. There are also no bolts or other protruding parts, so it is very easy to clean. Provides a nameplate on which a name can be engraved (engraving costs are separate). Includes a chain fixed hole to which to secure a rope or the like. Provides a keyhole.
1 unit
800
Type with Casters
1475
1145
467-6793
Quote
21,675,897 IDR

Part Number : 944752
Days to Ship Quote
Standard Unit Price 21,675,897 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    800
  • Use
    Trash Collection Depot
  • Detailing Type
    Type with Casters
  • Frontage(mm)
    1475
  • Depth(mm)
    750
  • Height(mm)
    1145
  • Color
    Gray
  • Body / Option
    Main Body
  • Trusco Code
    467-6793
  • Mass(g)
    37100
  • Material
    Polyethylene (PE)/Steel
  • Features
    The main body has a dual-walled structure that provides outstanding impact resistance. The lid is a single panel that can be easily opened and closed. It is a sliding lid, so it doesn't require any space to open and close. It slides outward, making it difficult for water to penetrate inside. There are also no bolts or other protruding parts, so it is very easy to clean. Provides a nameplate on which a name can be engraved (engraving costs are separate). Includes a chain fixed hole to which to secure a rope or the like. Provides a keyhole.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Detailed example of wide pail ST gray

Wide Pail ST Gray 94470 Product Image

Wide Pail ST Gray 94470 Product Image

Wide Pail ST Gray 94471 Product Image

Wide Pail ST Gray 94471 Product Image

Wide pail ST Gray Usage image

Wide pail ST Gray Usage image

with drain

With drainage port The interior has a drainage port, so it is easy to clean and can always be used cleanly.

With display plate

Comes with a display plate, convenient for sorting.

Caster

Caster
Casters with stoppers for fixing the front two wheels.

  • * Caster diameter⌀7.5 (7.5 cm diameter) (Type with casters)

Wide pail ST gray specifications

944707

  • Size: 70.5 × 75 × 106.5 H (cm)
  • Capacity: 350 L
  • Product weight: 19.8 kg
  • Materials: polyethylene, etc.
  • Estimated load capacity: Approx. 80 kg

944714

  • Size: 70.5 × 75 × 114.5 H (cm)
  • Capacity: 350 L
  • Product weight: 21.4 kg
  • Materials: polyethylene, etc.
  • Estimated load capacity: Approx. 80 kg

944721

  • Size: 97.5 × 75 × 106.5 H (cm)
  • Capacity: 500 L
  • Product weight: 22.9 kg
  • Materials: polyethylene, etc.
  • Estimated load capacity: Approx. 120 kg

944738

  • Size: 97.5 × 75 × 114.5 H (cm)
  • Capacity: 500 L
  • Product weight: 24.5 kg
  • Materials: polyethylene, etc.
  • Estimated load capacity: Approx. 120 kg

944745

  • Size: 147.5 × 75 × 106.5 H (cm)
  • Capacity: 800 L
  • Product weight: 35.5 kg
  • Materials: polyethylene, etc.
  • Estimated load capacity: approx. 160 kg

944752

  • Size: 147.5 × 75 × 114.5 H (cm)
  • Capacity: 800 L
  • Product weight: 38.1kg
  • Materials: polyethylene, etc.
  • Estimated load capacity: approx. 160 kg

Wide Pail ST Gray Dimensions

944707/944714 Dimensional drawing

944707/944714 Dimensional drawing

944721/944738 Dimensions

944721/944738 Dimensions

944745/944752 Dimensional drawing

944745/944752 Dimensional drawing


Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)