(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Transparent Dustbin

Click this image to zoom it.

Move the mouse over the image to zoom

Transparent Dustbin

Standard Unit Price:
1,696,462 IDR-
Days to Ship :
12 Day(s) or more

[Features]
· Uses commercially available 30 L garbage bags. (Reference standard)
· Contents of trash can are visible due to the use of semi-transparent polypropylene for the main body.
· Heightens awareness of garbage separation.

Basic Specifications

  • Product Model
    Trash Can
  • Frontage(mm)
    290
  • Depth(mm)
    205
  • Height(mm)
    600
  • Color
    Transparency
  • Body / Option
    Main Body
  • Body Material
    Polypropylene (PP)
  • Lid Material
    Zinc-Plated Steel Plate
  • Mass(g)
    1100
  • Features
    Works with commercially available 30 l garbage bags. (Reference value) semi-transparent materials allow for the contents inside of the bag to be visible. Can help to improve sorting ability.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity(L)

Refine by

  • 19.7
  • 24.7
  • Clear
Detailing Type

Refine by

  • Square Rotary Trash Can with Trash Bag Clincher
  • Square Rotary Trash Can without Trash Bag Clincher
  • Square Trash Can without Trash Bag Clincher
  • Clear
Trusco Code

Refine by

  • 407-8781
  • 407-8772
  • 407-8764
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
1 pc.
24.7
Square Trash Can without Trash Bag Clincher
407-8764
12 Day(s)
1,696,462 IDR

Part Number : OSM-P-01
Days to Ship 12 Day(s)
Standard Unit Price 1,696,462 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    24.7
  • Detailing Type
    Square Trash Can without Trash Bag Clincher
  • Frontage(mm)
    290
  • Depth(mm)
    205
  • Height(mm)
    600
  • Color
    Transparency
  • Body / Option
    Main Body
  • Trusco Code
    407-8764
  • Body Material
    Polypropylene (PP)
  • Lid Material
    Zinc-Plated Steel Plate
  • Mass(g)
    1100
  • Features
    Works with commercially available 30 l garbage bags. (Reference value) semi-transparent materials allow for the contents inside of the bag to be visible. Can help to improve sorting ability.
1 pc.
19.7
Square Rotary Trash Can without Trash Bag Clincher
407-8772
Quote
2,283,847 IDR

Part Number : RSM-P-01
Days to Ship Quote
Standard Unit Price 2,283,847 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    19.7
  • Detailing Type
    Square Rotary Trash Can without Trash Bag Clincher
  • Frontage(mm)
    290
  • Depth(mm)
    205
  • Height(mm)
    600
  • Color
    Transparency
  • Body / Option
    Main Body
  • Trusco Code
    407-8772
  • Body Material
    Polypropylene (PP)
  • Lid Material
    Zinc-Plated Steel Plate
  • Mass(g)
    1100
  • Features
    Works with commercially available 30 l garbage bags. (Reference value) semi-transparent materials allow for the contents inside of the bag to be visible. Can help to improve sorting ability.
1 pc.
19.7
Square Rotary Trash Can with Trash Bag Clincher
407-8781
Quote
2,414,154 IDR

Part Number : RSM-P-01B
Days to Ship Quote
Standard Unit Price 2,414,154 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Trash Can
  • Capacity(L)
    19.7
  • Detailing Type
    Square Rotary Trash Can with Trash Bag Clincher
  • Frontage(mm)
    290
  • Depth(mm)
    205
  • Height(mm)
    600
  • Color
    Transparency
  • Body / Option
    Main Body
  • Trusco Code
    407-8781
  • Body Material
    Polypropylene (PP)
  • Lid Material
    Zinc-Plated Steel Plate
  • Mass(g)
    1100
  • Features
    Works with commercially available 30 l garbage bags. (Reference value) semi-transparent materials allow for the contents inside of the bag to be visible. Can help to improve sorting ability.