(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hand-Operated Sweeper, Walking Yuso

Hand-Operated Sweeper, Walking Yuso

Standard Unit Price:
20,331,796 IDR
Days to Ship :
1 Day(s)

An energy-saving sweeper that does not need any power source. Utilizes a transparent box that makes it easy to check at a glance the level of dirt in the tank. The push pipe can be folded for upright storage in limited space.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Sweepers
  • Specifications
    Wheel Barrow Type
  • Width(mm)
    780
  • Depth(mm)
    1270
  • Height(mm)
    960
  • Cleaning Ability(m2/h)
    2275
  • Cleaning Width(mm)
    650
  • Trusco Code
    342-5622
  • Mass(g)
    21000
  • Features
    The energy-saving sweeper does not use a power source. Any dirt collected in the transparent tank can be easily seen at a glance. The handle is foldable for easy storage when space is limited.
  • Specifications
    With Side Brush Transparent tank
  • Dust Box Capacity
    30 L (actual capacity 7 L)
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1 Day(s)
20,331,796 IDR

Part Number : ST-651
Days to Ship 1 Day(s)
Standard Unit Price 20,331,796 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Sweepers
  • Specifications
    Wheel Barrow Type
  • Width(mm)
    780
  • Depth(mm)
    1270
  • Height(mm)
    960
  • Cleaning Ability(m2/h)
    2275
  • Cleaning Width(mm)
    650
  • Trusco Code
    342-5622
  • Mass(g)
    21000
  • Features
    The energy-saving sweeper does not use a power source. Any dirt collected in the transparent tank can be easily seen at a glance. The handle is foldable for easy storage when space is limited.
  • Specifications
    With Side Brush Transparent tank
  • Dust Box Capacity
    30 L (actual capacity 7 L)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)