(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sweeper for Installation onto Forklift

Sweeper for Installation onto Forklift

Standard Unit Price:
124,045,813 IDR
Days to Ship :
1 Day(s)

Easily mountable on a forklift for quick sweeping of a large area simply by driving and pushing. Requires no other power, such as electricity, etc. (The pushing force of the forklift is converted into rotary force for the brush and dust collection fan.) Equipped as standard with a gather-up brush for collecting dirt. Comes with a box pallet that can be used as a large trash box.

Basic Specifications

  • Product Model
    Sweepers
  • Width(mm)
    1500
  • Depth(mm)
    1180
  • Height(mm)
    690
  • Cleaning Ability(m2/h)
    7500
  • Cleaning Width(mm)
    1500
  • Trusco Code
    460-3001
  • Mass(g)
    130000
  • Features
    It can be easily attached to the forklift you use, and just pushing while driving can clean a large area in a short time. No power including electricity is necessary. (The pushing force of the forklift is converted into rotational forces of the brush and the dust collecting fan.) A gathering up brush that gathers dust is installed as standard. A box pallet that can be used as a large dust box is included.
  • Specifications
    Includes Double-Sided Brush
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1 Day(s)
124,045,813 IDR

Part Number : ST-1501DC
Days to Ship 1 Day(s)
Standard Unit Price 124,045,813 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Sweepers
  • Width(mm)
    1500
  • Depth(mm)
    1180
  • Height(mm)
    690
  • Cleaning Ability(m2/h)
    7500
  • Cleaning Width(mm)
    1500
  • Trusco Code
    460-3001
  • Mass(g)
    130000
  • Features
    It can be easily attached to the forklift you use, and just pushing while driving can clean a large area in a short time. No power including electricity is necessary. (The pushing force of the forklift is converted into rotational forces of the brush and the dust collecting fan.) A gathering up brush that gathers dust is installed as standard. A box pallet that can be used as a large dust box is included.
  • Specifications
    Includes Double-Sided Brush

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)