(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Floor Polisher Floor Cleaner Width (mm) 410

Click this image to zoom it.

Move the mouse over the image to zoom

Floor Polisher Floor Cleaner Width (mm) 410

Standard Unit Price:
32,929,045 IDR-
Days to Ship :
8 Day(s) or more

[Features]
· This product has a dead-man switch that prevents the machine from starting due to careless lever operation.
· The overload warning lamp alerts the user to motor overload.
· Reliable 3-core power cord with ground.

Basic Specifications

  • Product Type
    Polisher
  • Width(mm)
    410
  • Features
    This product has a dead-man switch that prevents the machine from starting due to any careless lever operation. The overload warning lamp provides information on motor overload. Secure 3-wire power cord with ground.
  • Power Supply
    Single-Phase 100 V
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Details Type

Refine by

  • Comes with High-Speed Type
  • With tank
  • Clear
Depth(mm)

Refine by

  • 450
  • 500
  • Clear
Height(mm)

Refine by

  • 1175
  • 1270
  • Clear
Trusco Code

Refine by

  • 397-0086
  • 397-0043
  • 397-0035
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
1 unit
Comes with High-Speed Type
450
1175
397-0035
9 Day(s) or more
37,991,823 IDR

Part Number : AFP120HT
Days to Ship 9 Day(s) or more
Standard Unit Price 37,991,823 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Polisher
  • Details Type
    Comes with High-Speed Type
  • Width(mm)
    410
  • Depth(mm)
    450
  • Height(mm)
    1175
  • Trusco Code
    397-0035
  • Mass(g)
    30000
  • Rotation speed (50/60 Hz)(min-1)
    200/240
  • Brush Diameter(Inch)
    12
  • Features
    This product has a dead-man switch that prevents the machine from starting due to any careless lever operation. The overload warning lamp provides information on motor overload. Secure 3-wire power cord with ground.
  • Power Supply
    Single-Phase 100 V
  • Cord Length(m)
    15
1 unit
With tank
450
1175
397-0043
8 Day(s) or more
32,929,045 IDR

Part Number : AFP120T
Days to Ship 8 Day(s) or more
Standard Unit Price 32,929,045 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Polisher
  • Details Type
    With tank
  • Width(mm)
    410
  • Depth(mm)
    450
  • Height(mm)
    1175
  • Trusco Code
    397-0043
  • Mass(g)
    30000
  • Rotation speed (50/60 Hz)(min-1)
    160/190
  • Brush Diameter(Inch)
    12
  • Features
    This product has a dead-man switch that prevents the machine from starting due to any careless lever operation. The overload warning lamp provides information on motor overload. Secure 3-wire power cord with ground.
  • Power Supply
    Single-Phase 100 V
  • Cord Length(m)
    15
1 unit
With tank
500
1270
397-0086
8 Day(s) or more
44,636,486 IDR

Part Number : AFP140T
Days to Ship 8 Day(s) or more
Standard Unit Price 44,636,486 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Polisher
  • Details Type
    With tank
  • Width(mm)
    410
  • Depth(mm)
    500
  • Height(mm)
    1270
  • Trusco Code
    397-0086
  • Mass(g)
    40000
  • Rotation speed (50/60 Hz)(min-1)
    160/190
  • Brush Diameter(Inch)
    14
  • Features
    This product has a dead-man switch that prevents the machine from starting due to any careless lever operation. The overload warning lamp provides information on motor overload. Secure 3-wire power cord with ground.
  • Power Supply
    Single-Phase 100 V
  • Cord Length(m)