(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Floor Polisher Floor Cleaner Width (mm) 320

Floor Polisher Floor Cleaner Width (mm) 320

Standard Unit Price:
20,924,308 IDR-
Days to Ship :
Quote

[Features]
· An 8" small polisher which can be easily used even by beginners or in narrow places.
· Push button switch type to prevent activation through careless operation.
· The overload warning lamp alerts the user to motor overload.
· Reliable 3-core power cord with ground.

Basic Specifications

  • Product Type
    Polisher
  • Width(mm)
    335
  • Depth(mm)
    320
  • Rotation speed (50/60 Hz)(min-1)
    170/200
  • Brush Diameter(Inch)
    8
  • Features
    8 inch compact polisher that can be easily used even by beginners and in cramped places. Press button switch type to prevent activation through careless operation. The overload warning lamp provides information on motor overload. Secure 3-wire power cord with ground.
  • Power Supply
    Single-Phase 100 V
  • Cord Length(m)
    10
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Height(mm)

Refine by

  • 720~1200
  • 1100
  • Clear
Trusco Code

Refine by

  • 397-0108
  • 397-0094
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1100
397-0094
Quote
20,924,308 IDR

Part Number : AFP80S
Days to Ship Quote
Standard Unit Price 20,924,308 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Polisher
  • Width(mm)
    335
  • Depth(mm)
    320
  • Height(mm)
    1100
  • Trusco Code
    397-0094
  • Mass(g)
    17000
  • Rotation speed (50/60 Hz)(min-1)
    170/200
  • Brush Diameter(Inch)
    8
  • Features
    8 inch compact polisher that can be easily used even by beginners and in cramped places. Press button switch type to prevent activation through careless operation. The overload warning lamp provides information on motor overload. Secure 3-wire power cord with ground.
  • Power Supply
    Single-Phase 100 V
  • Cord Length(m)
    10
1 unit
720~1200
397-0108
Quote
22,697,539 IDR

Part Number : AFP80SK
Days to Ship Quote
Standard Unit Price 22,697,539 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Polisher
  • Width(mm)
    335
  • Depth(mm)
    320
  • Height(mm)
    720~1200
  • Trusco Code
    397-0108
  • Mass(g)
    18000
  • Rotation speed (50/60 Hz)(min-1)
    170/200
  • Brush Diameter(Inch)
    8
  • Features
    8 inch compact polisher that can be easily used even by beginners and in cramped places. Press button switch type to prevent activation through careless operation. The overload warning lamp provides information on motor overload. Secure 3-wire power cord with ground.
  • Power Supply
    Single-Phase 100 V
  • Cord Length(m)
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)