(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stainless Steel Free Angle Coated Cap (Heavy Load Type / With Legs)

Stainless Steel Free Angle Coated Cap (Heavy Load Type / With Legs)

Standard Unit Price:
746,154 IDR
Days to Ship :
1 Day(s)

[Features]
· It will not fall easily as the cup comes with base legs.
· Because it is a free angle, the angle can be changed without loosening the wing nut.
[Applications]
· Applicable fluids: Any paint including water-based paint.

Basic Specifications

  • Specifications
    • STOCK
  • Product Specifications
    Gravity Type
  • Cup capacity(L)
    0.4
  • Compatible Spray Gun
    TSG-508G-11・14,GSG-13
  • Mounting Screw
    G1/4
  • Trusco Code
    301-5106
  • Features 1
    It will not fall easily as the cup comes with base legs.
  • Features 2
    Because it is a free angle, the angle can be changed without loosening the wing nut.
  • Main Body Material
    Stainless Steel (SUS304)
  • Mass(g)
    250
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
746,154 IDR

Part Number : TGC-04FA
Days to Ship 1 Day(s)
Standard Unit Price 746,154 IDR
Quantity 1 pc.

Specificationtitle

  • Product Specifications
    Gravity Type
  • Cup capacity(L)
    0.4
  • Compatible Spray Gun
    TSG-508G-11・14,GSG-13
  • Mounting Screw
    G1/4
  • Trusco Code
    301-5106
  • Features 1
    It will not fall easily as the cup comes with base legs.
  • Features 2
    Because it is a free angle, the angle can be changed without loosening the wing nut.
  • Main Body Material
    Stainless Steel (SUS304)
  • Mass(g)
    250

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●SInce it is free angle, you can change the angle without loosening the butterfly nut of the cup.

Specification

●Compatible Spray Gun:TSG-508G-11/14, GSG-13
●Mounting Screw:G1/4
●Capacity(L):0.4

Materials

●Stainless Steel(SUS304)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)