(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Paint Cup (for Gravity Type) (Light Weight)

Paint Cup (for Gravity Type) (Light Weight)

Standard Unit Price:
440,615 IDR
Days to Ship :
1 Day(s)

[Features]
· Lightweight as main body is made of aluminum, so you can work for long hours without any difficulty.
[Applications]
· Applicable fluid: paint.

Basic Specifications

  • Product Specifications
    Gravity Type
  • Cup capacity(L)
    0.4
  • Compatible Spray Gun
    GSG-13
  • Mounting Screw
    G1/4
  • Trusco Code
    227-5171
  • Features 1
    Lightweight as main body is made of aluminum, so you can work for long hours without any difficulty.
  • Main Body Material
    Aluminum Die Casting
  • Mass(g)
    150
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
440,615 IDR

Part Number : GC-05
Days to Ship 1 Day(s)
Standard Unit Price 440,615 IDR
Quantity 1 pc.

Specificationtitle

  • Product Specifications
    Gravity Type
  • Cup capacity(L)
    0.4
  • Compatible Spray Gun
    GSG-13
  • Mounting Screw
    G1/4
  • Trusco Code
    227-5171
  • Features 1
    Lightweight as main body is made of aluminum, so you can work for long hours without any difficulty.
  • Main Body Material
    Aluminum Die Casting
  • Mass(g)
    150

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the main body is made of aluminum, it is lightweight and it will not make you tired at long time work.

Specification

●Compatible Spray Gun:GSG-13
●Mounting Screw:G1/4
●Capacity(L):0.4

Materials

●Aluminum Die-cast

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)