(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Spray Gun (pump type)

Spray Gun (pump type)

Standard Unit Price:
1,858,462 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Since there is less scattering at gun hand pressure 0.15-0.2 MPa, and at medium/low pressure, coating efficiency is high, and work environments are improved.
· In the nozzle and cap, a ball & cone processing method is used to create a stable spray pattern.
[Applications]
· For automobiles (painting), metal coating, woodworking, furniture, plastic coating, food industry, etc.

Basic Specifications

  • Product Specifications
    Pressure Feed
  • Pattern Width(mm)
    300
  • The amount of air(L/min)
    200
  • Atomization Stage
    High granularity
  • Required compression machine(kW)
    1.5
  • Features 1
    Since there is less scattering at at gun hand pressure 0.15-0.2 MPa, and at medium/low pressure, coating efficiency is high, and work environment is improved.
  • Features 2
    In the nozzle and cap, a ball & cone processing method is used, with a stable spray pattern.
  • Cup Mounting Opening
    G1/4
  • Air Inlet
    G1/4
  • Main Body Material
    Aluminum Die Casting
  • Liquid contact parts material
    Stainless Steel (SUS304)
  • Mass(g)
    415
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Nozzle Diameter(mmφ)

Refine by

  • 1.1
  • 1.4
  • Clear
Trusco Code

Refine by

  • 301-5041
  • 301-5033
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1.1
301-5033
8 Day(s) or more
1,858,462 IDR

Part Number : TSG-508P-11
Days to Ship 8 Day(s) or more
Standard Unit Price 1,858,462 IDR
Quantity 1 unit

Specificationtitle

  • Product Specifications
    Pressure Feed
  • Nozzle Diameter(mmφ)
    1.1
  • Pattern Width(mm)
    300
  • The amount of air(L/min)
    200
  • Atomization Stage
    High granularity
  • Required compression machine(kW)
    1.5
  • Trusco Code
    301-5033
  • Features 1
    Since there is less scattering at at gun hand pressure 0.15-0.2 MPa, and at medium/low pressure, coating efficiency is high, and work environment is improved.
  • Features 2
    In the nozzle and cap, a ball & cone processing method is used, with a stable spray pattern.
  • Cup Mounting Opening
    G1/4
  • Air Inlet
    G1/4
  • Main Body Material
    Aluminum Die Casting
  • Liquid contact parts material
    Stainless Steel (SUS304)
  • Mass(g)
    415
1 unit
1.4
301-5041
9 Day(s) or more
1,858,462 IDR

Part Number : TSG-508P-14
Days to Ship 9 Day(s) or more
Standard Unit Price 1,858,462 IDR
Quantity 1 unit

Specificationtitle

  • Product Specifications
    Pressure Feed
  • Nozzle Diameter(mmφ)
    1.4
  • Pattern Width(mm)
    300
  • The amount of air(L/min)
    200
  • Atomization Stage
    High granularity
  • Required compression machine(kW)
    1.5
  • Trusco Code
    301-5041
  • Features 1
    Since there is less scattering at at gun hand pressure 0.15-0.2 MPa, and at medium/low pressure, coating efficiency is high, and work environment is improved.
  • Features 2
    In the nozzle and cap, a ball & cone processing method is used, with a stable spray pattern.
  • Cup Mounting Opening
    G1/4
  • Air Inlet
    G1/4
  • Main Body Material
    Aluminum Die Casting
  • Liquid contact parts material
    Stainless Steel (SUS304)
  • Mass(g)
    415

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)