(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Spray Gun (Gravity Type) -250

Spray Gun (Gravity Type) -250

Standard Unit Price:
1,835,692 IDR
Days to Ship :
1 Day(s)

[Features]
· Specification in which, since there is less scattering at gun hand pressure 0.2 MPa, and at medium/low pressure, coating efficiency is high.
· In the nozzle and cap, a ball & cone processing method is used to achieve a spray pattern.
· Has a wide application, from painting luxury cars to rust prevention of steel frames.
[Applications]
· For automobiles (painting), metal coating, woodworking, furniture, plastic coating, food industry, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Specifications
    Gravity Type
  • Pattern Width(mm)
    250
  • The amount of air(L/min)
    250
  • Atomization Stage
    High granularity
  • Required compression machine(kW)
    0.75–1.5
  • Features 1
    Specification in which, since there is less scattering at gun hand pressure 0.2 MPa, and at medium/low pressure, coating efficiency is high.
  • Features 2
    In the nozzle and cap, a ball & cone processing method is used, and a spray pattern is obtained.
  • Features 3
    Has a wide application, from painting luxury cars to rust prevention of steel frames.
  • Application
    For use in automobiles (coating), metallic coating, woodworking, furniture, plastic coating, food industry etc.
  • Cup Mounting Opening
    G1/4
  • Air Inlet
    G1/4
  • Main Body Material
    Aluminum Die Casting
  • Liquid contact parts material
    Stainless Steel (SUS304)
  • Mass(g)
    415
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Nozzle Diameter(mmφ)

Refine by

  • 1.1
  • 1.4
  • Clear
Trusco Code

Refine by

  • 301-5084
  • 301-5076
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1.1
301-5076
1 Day(s)
1,835,692 IDR

Part Number : TSG-508G-11
Days to Ship 1 Day(s)
Standard Unit Price 1,835,692 IDR
Quantity 1 unit

Specificationtitle

  • Product Specifications
    Gravity Type
  • Nozzle Diameter(mmφ)
    1.1
  • Pattern Width(mm)
    250
  • The amount of air(L/min)
    250
  • Atomization Stage
    High granularity
  • Required compression machine(kW)
    0.75–1.5
  • Trusco Code
    301-5076
  • Features 1
    Specification in which, since there is less scattering at gun hand pressure 0.2 MPa, and at medium/low pressure, coating efficiency is high.
  • Features 2
    In the nozzle and cap, a ball & cone processing method is used, and a spray pattern is obtained.
  • Features 3
    Has a wide application, from painting luxury cars to rust prevention of steel frames.
  • Application
    For use in automobiles (coating), metallic coating, woodworking, furniture, plastic coating, food industry etc.
  • Cup Mounting Opening
    G1/4
  • Air Inlet
    G1/4
  • Main Body Material
    Aluminum Die Casting
  • Liquid contact parts material
    Stainless Steel (SUS304)
  • Mass(g)
    415
1 unit
1.4
301-5084
1 Day(s)
1,835,692 IDR

Part Number : TSG-508G-14
Days to Ship 1 Day(s)
Standard Unit Price 1,835,692 IDR
Quantity 1 unit

Specificationtitle

  • Product Specifications
    Gravity Type
  • Nozzle Diameter(mmφ)
    1.4
  • Pattern Width(mm)
    250
  • The amount of air(L/min)
    250
  • Atomization Stage
    High granularity
  • Required compression machine(kW)
    0.75–1.5
  • Trusco Code
    301-5084
  • Features 1
    Specification in which, since there is less scattering at gun hand pressure 0.2 MPa, and at medium/low pressure, coating efficiency is high.
  • Features 2
    In the nozzle and cap, a ball & cone processing method is used, and a spray pattern is obtained.
  • Features 3
    Has a wide application, from painting luxury cars to rust prevention of steel frames.
  • Application
    For use in automobiles (coating), metallic coating, woodworking, furniture, plastic coating, food industry etc.
  • Cup Mounting Opening
    G1/4
  • Air Inlet
    G1/4
  • Main Body Material
    Aluminum Die Casting
  • Liquid contact parts material
    Stainless Steel (SUS304)
  • Mass(g)
    415

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a specification that has a gun hand pressure of 0.2MPa, has medium and low pressure, with fewer scattering and good coating efficiency.
●Because the wet part of the gun is stainless steel, it is also compliant to water-based paint.

Usage

●Automobile (coating), metal painting, wood work, furniture, plastic painting, food industry and the like.

Specification

●Required Compressor(kW):2.2
●Air Usage(L/min):250
●Pattern Opening(mm):250
●Mist Level:High Grain
●SPQ(piece):1
●Gravity Type 
●Cup Mounting Outlet: G1/4 
●Air Input Port: G1/4

Materials

●Main Body: Aluminum Die-cast 
●Wetted Part: Stainless Steel(SUS304)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)