(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Piston Type Drum Pump Straight LX Series

Piston Type Drum Pump Straight LX Series

Standard Unit Price:
22,208,154 IDR
Days to Ship :
30 Day(s)

[Features]
· A piston type drum pump for solvents and chemicals. Discharges when the handle is raised.
· Can be used with high-viscosity liquids up to 10,000 mPa·s.
· With attached hose and valve, the liquid will not leak. Can be used as a siphon.
[Applications]
· Solvents, chemicals.
· When dispensing high-viscosity solvents with high specific gravity (1.0 to 1.5) or chemicals from an oil drum.

Basic Specifications

  • Product Type
    Manual
  • Usable Liquid
    Solvent
  • Usable viscosity
    10,000 MPa·s or less (ideal for high viscosity oil)
  • Mass(kg)
    3.3
  • Trusco Code
    410-0522
  • Use
    Solvents, chemicals.
  • Discharge Rate(cc / Stroke)
    600
  • Total Length(mm)
    1100
  • Specifications
    Hose:15 A X 1000 mm
  • Material (Adapter)
    SUS303
  • Body
    Stainless Steel (SUS304)
  • Material (Hose)
    Stainless Steel (SUS304)
  • Packing
    fluoropolymer
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
30 Day(s)
22,208,154 IDR

Part Number : S-LXHS
Days to Ship 30 Day(s)
Standard Unit Price 22,208,154 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Manual
  • Usable Liquid
    Solvent
  • Usable viscosity
    10,000 MPa·s or less (ideal for high viscosity oil)
  • Mass(kg)
    3.3
  • Trusco Code
    410-0522
  • Use
    Solvents, chemicals.
  • Discharge Rate(cc / Stroke)
    600
  • Total Length(mm)
    1100
  • Specifications
    Hose:15 A X 1000 mm
  • Material (Adapter)
    SUS303
  • Body
    Stainless Steel (SUS304)
  • Material (Hose)
    Stainless Steel (SUS304)
  • Packing
    fluoropolymer

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)