(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Hand Piston Pump S-LH-1

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Hand Piston Pump
Part Number: S-LH-1

Standard Unit Price: 9,004,615 IDR Special Price 9,004,615 IDR
Quantity: 1 unit
Days to Ship: 8 Day(s) or more

[Features]
· A piston type drum pump for general oil. Discharges when the handle is raised.
· Can be used with high-viscosity liquids up to 10,000 mPa·s.
· With attached hose and valve, the liquid will not leak. Can be used as a siphon.
[Applications]
· For general oil.
· For dispensing high-viscosity oil from oil drums.

Specificationtitle

  • Product Type
    Manual
  • Usable Liquid
    Oil
  • Usable viscosity
    10,000 MPa·s or less (ideal for high viscosity oil)
  • Pump Head(m)
    2
  • Mass(kg)
    2.4
  • Trusco Code
    410-0514
  • Features
    Piston type drum pump for general oil. Discharged when handle is pulled up. Can be used for a viscosity coefficient up to 10,000 mPa/s. It has a hose and valve and won't leak liquid. The siphon function can be used.
  • Use
    For general oil.
  • Discharge Rate(cc / Stroke)
    600
  • Total Length(mm)
    1100
  • Specifications
    Hose: 19X1000 mm
  • Material (Adapter)
    UPE resin
  • Body
    Steel
  • Material (Hose)
    Oil Resistant Polyvinyl Chloride (PVC)
  • Packing
    Nylon

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)