(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electric Handy Pump EV Series with Drum

Electric Handy Pump EV Series with Drum

Standard Unit Price:
55,084,615 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Efficiently transfers high-viscosity oils (under 2500 cP) that have previously proven difficult to pump.
· The lever coupling type connection means it can be disconnected without the need for tools.
[Applications]
· High-viscosity oil. (Under 2500 cP)
· For transferring oil from oil drums.

Basic Specifications

  • Product Type
    Motorized
  • Discharge Quantity(l/min)
    15
  • Total lift(m)
    30
  • Power(V)
    AC100
  • Usable Liquid
    Kerosene, Light Oil, Oil
  • Usable viscosity
    2500cP or Less
  • Pump Head(m)
    30
  • Mass(kg)
    15.3
  • Trusco Code
    410-0425
  • Body
    Steel
  • Material (Hose)
    Oil Resistant Rubber
  • Packing
    Nitrile Rubber (NBR)
  • Power Cord Length
    5.5m
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s) or more
55,084,615 IDR

Part Number : EVD-100
Days to Ship 8 Day(s) or more
Standard Unit Price 55,084,615 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Motorized
  • Discharge Quantity(l/min)
    15
  • Total lift(m)
    30
  • Power(V)
    AC100
  • Usable Liquid
    Kerosene, Light Oil, Oil
  • Usable viscosity
    2500cP or Less
  • Pump Head(m)
    30
  • Mass(kg)
    15.3
  • Trusco Code
    410-0425
  • Body
    Steel
  • Material (Hose)
    Oil Resistant Rubber
  • Packing
    Nitrile Rubber (NBR)
  • Power Cord Length
    5.5m

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)