(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Barrier Reel (Rope Type)

Barrier Reel (Rope Type)

Standard Unit Price:
6,367,924 IDR
Days to Ship :
1 Day(s)

[Features]
· Rope is wound by the force of a spring.
· Compact and convenient for carrying.
· Changing the rope is easy.
· Can be reeled out up to 10 m with the force of the spring.
[Applications]
· For indicating no entry at construction and work places.
· For trespassing prevention at hazard zones, etc.
· Company and store parking lots, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Option for Color Cone
  • Optional Accessory
    Barrier Reel
  • Trusco Code
    418-4866
  • Mass(g)
    4800
  • Features
    The rope winds up with the power of the spring. It's compact and mobile, so it's handy to carry around. It's easy to replace the rope. The rope can be pulled out up to a maximum of 10 m with the power of the spring.
  • Use
    Prohibition of entry into construction and work areas. Prevention of entry into hazardous areas, etc.
  • Rope Diameter(mm)
    12
  • Stroke(m)
    10
  • Material / Drum
    SPCC
  • Material: Yellow / Tora rope
    Polyethylene (PE)
  • Specifications
    Cone Attachment 2 pcs
  • Set Content
    Mounting Bracket
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1 Day(s)
6,367,924 IDR

Part Number : BRR-1210
Days to Ship 1 Day(s)
Standard Unit Price 6,367,924 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Option for Color Cone
  • Optional Accessory
    Barrier Reel
  • Trusco Code
    418-4866
  • Mass(g)
    4800
  • Features
    The rope winds up with the power of the spring. It's compact and mobile, so it's handy to carry around. It's easy to replace the rope. The rope can be pulled out up to a maximum of 10 m with the power of the spring.
  • Use
    Prohibition of entry into construction and work areas. Prevention of entry into hazardous areas, etc.
  • Rope Diameter(mm)
    12
  • Stroke(m)
    10
  • Material / Drum
    SPCC
  • Material: Yellow / Tora rope
    Polyethylene (PE)
  • Specifications
    Cone Attachment 2 pcs
  • Set Content
    Mounting Bracket

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)