(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rubber Toilet Cleaning Implements CL

Click this image to zoom it.

Move the mouse over the image to zoom

Rubber Toilet Cleaning Implements CL

Standard Unit Price:
188,000 IDR-
Days to Ship :
1 Day(s)

Eliminates clogs in sinks and bathroom drains, etc. The shape is perfect for western style toilets, and quickly unclog toilets.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type 1
    Toilet Cleaning Utensils
  • Product Type 2
    Rubber Cups
  • Body / Option
    Main Body
  • Features
    Eliminates clogs in sinks and bathroom drains, etc. The shape is perfect for western style toilets, and quickly unclog toilets. Can also be used for Japanese-style toilets.
  • Material Shank
    Polyethylene (PE)
  • Material Head
    Synthetic Rubber
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length (m)

Refine by

  • 0.585
  • 0.6
  • 0.655
  • Clear
Width(mm)

Refine by

  • 154
  • 165
  • 175
  • Clear
Trusco Code

Refine by

  • 003-3618
  • 003-3413
  • 368-4831
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
0.585
154
003-3618
1 Day(s)
188,000 IDR

Part Number : CL-420-230-0
Days to Ship 1 Day(s)
Standard Unit Price 188,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Toilet Cleaning Utensils
  • Product Type 2
    Rubber Cups
  • Length (m)
    0.585
  • Width(mm)
    154
  • Body / Option
    Main Body
  • Trusco Code
    003-3618
  • Mass(g)
    400
  • Features
    Eliminates clogs in sinks and bathroom drains, etc. The shape is perfect for western style toilets, and quickly unclog toilets. Can also be used for Japanese-style toilets.
  • Material Shank
    Polyethylene (PE)
  • Material Head
    Synthetic Rubber
1 pc.
0.655
165
003-3413
1 Day(s)
313,385 IDR

Part Number : CL-422-000-0
Days to Ship 1 Day(s)
Standard Unit Price 313,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Toilet Cleaning Utensils
  • Product Type 2
    Rubber Cups
  • Length (m)
    0.655
  • Width(mm)
    165
  • Body / Option
    Main Body
  • Trusco Code
    003-3413
  • Mass(g)
    400
  • Features
    Eliminates clogs in sinks and bathroom drains, etc. The shape is perfect for western style toilets, and quickly unclog toilets. Can also be used for Japanese-style toilets.
  • Material Shank
    Polyethylene (PE)
  • Material Head
    Synthetic Rubber
1 pc.
0.6
175
368-4831
1 Day(s)
488,000 IDR

Part Number : CL-422-021-0
Days to Ship 1 Day(s)
Standard Unit Price 488,000 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Toilet Cleaning Utensils
  • Product Type 2
    Rubber Cups
  • Length (m)
    0.6
  • Width(mm)
    175
  • Body / Option
    Main Body
  • Trusco Code
    368-4831
  • Mass(g)
    1000
  • Features
    Eliminates clogs in sinks and bathroom drains, etc. The shape is perfect for western style toilets, and quickly unclog toilets. Can also be used for Japanese-style toilets.
  • Material Shank
    Polyethylene (PE)
  • Material Head
    Synthetic Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Eliminate the stuck of drainage of the sink and bathroom etc.

Specification

●W x L(mm):175 x 600
●SPQ(piece):10

Materials

●Rear: Polyethylene(PE)
●Head: Synthetic Rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)