(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Polyethylene Arm Cover 3500-0401

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Polyethylene Arm Cover
Part Number: 3500-0401

Standard Unit Price: 227,692 IDR Special Price 227,692 IDR
Quantity: 1 Bag (25 Pairs)
Days to Ship: 1 Day(s)

[Features]
· Covers the entire arm for when performing work in and around water.
· The product conforms to the Food Sanitation Act of Japan.
· A low-cost disposable type arm cover.

Specifications of 3500-0401

  • Product Model
    Waterproof
  • Color
    White
  • Width(cm)
    20
  • Length(cm)
    41
  • Thickness(mm)
    0.04
  • Trusco Code
    308-8405
  • Features 1
    Covers the entire arm while working in wet areas
  • Features 2
    Food Sanitation Law Compliant
  • Material Quality
    Polyethylene (PE)
  • Mass(g/bag)
    350

Please check the type/dimensions/specifications of the part 3500-0401 in the Polyethylene Arm Cover series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)