(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Disposable Arm Cover, Nonwoven TP-UK

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Disposable Arm Cover, Nonwoven
Part Number: TP-UK

Standard Unit Price: 244,154 IDR Special Price 244,154 IDR
Quantity: 1 Bag (5 Pairs)
Days to Ship: 1 Day(s)

[Features]
· The surface is coated to prevent permeation of oil, sand, and dust.
· Harmful gases will not be generated even when incinerated.
[Applications]
· For places where water and oil dirt are manually handled.

Specifications of TP-UK

  • Product Type
    Oil Resistant
  • Color
    White
  • Width(cm)
    22
  • Length(cm)
    45
  • Thickness(mm)
    0.02
  • Trusco Code
    286-8466
  • Features 1
    The surface is coated to prevent permeation of oil, sand, and dust.
  • Features 2
    It does not generate harmful gases even when incinerated.
  • Material
    Polypropylene (PP) (Polyethylene (PE) surface coating)
  • Mass(g)
    120

Please check the type/dimensions/specifications of the part TP-UK in the Disposable Arm Cover, Nonwoven series.

Product Specifications

Features

●Surface is coated to prevent oil sand and dust permeation

Specification

●Thickness: 0.02mm
●Color:White
●Width (cm):22
●Length (cm):45

Materials

●Polypropylene(PP)(Polyethylene(PE) surface coating)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)