(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Protective Sheet MINADAN

Protective Sheet MINADAN

Standard Unit Price:
107,385 IDR
Days to Ship :
Quote

[Features]
· Superior sound shielding in hollow structures, lightweight, excellent machining ability, temperature retaining ability and heat insulation.
· With superior pressure and impact resistance, it is suitable as protective material for/for protecting work in construction.

Basic Specifications

  • Product Model
    Curing Sheet
  • Thickness(mm)
    2.5
  • Width x Length(m)
    0.91X1.82
  • Color
    White
  • Shape
    Foldable Type
  • Trusco Code
    459-0651
  • Features
    Optimal for building protection and curing material etc. due to excellent pressure and impact resistance.
  • Features 2
    Optimal for building protection and curing material etc. due to excellent pressure and impact resistance
  • Material (Body)
    Polypropylene (PP)
  • Mass(g)
    500
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
Quote
107,385 IDR

Minimum order quantity is 20.

Part Number : MD25030YN
Days to Ship Quote
Standard Unit Price 107,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Curing Sheet
  • Thickness(mm)
    2.5
  • Width x Length(m)
    0.91X1.82
  • Color
    White
  • Shape
    Foldable Type
  • Trusco Code
    459-0651
  • Features
    Optimal for building protection and curing material etc. due to excellent pressure and impact resistance.
  • Features 2
    Optimal for building protection and curing material etc. due to excellent pressure and impact resistance
  • Material (Body)
    Polypropylene (PP)
  • Mass(g)
    500