(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Protective Guard Net

Click this image to zoom it.

Move the mouse over the image to zoom

Protective Guard Net

Standard Unit Price:
522,616 IDR-
Days to Ship :
12 Day(s)

[Features]
· A fine mesh net to prevent damage from crows.
· Includes a weighted cord stitched into the edge to prevent curling up or the net flying away.
[Applications]
· Protecting garbage bags from damage by crows.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Guard Net
  • Features
    Since weighted cords are sewn in around the edge, there is no worry that the net will turn inside out or fly away.
  • Use
    Garbage Bags to Protect from Glass Damage
  • Material (Body)
    Polyethylene (PE)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Thickness(mm)

Refine by

  • 0.6
  • 0.9
  • Clear
Width x Length(m)

Refine by

  • 2X3
  • 3X4
  • Clear
Color

Refine by

  • Blue
  • Green
  • Clear
Mesh Opening(mm)

Refine by

  • 3
  • 4
  • Clear
Trusco Code

Refine by

  • 252-4589
  • 252-4571
  • 252-4562
  • 252-4554
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
1 pc.
0.9
2X3
Blue
4
252-4571
12 Day(s)
522,616 IDR

Part Number : GG-2030BL
Days to Ship 12 Day(s)
Standard Unit Price 522,616 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Guard Net
  • Thickness(mm)
    0.9
  • Width x Length(m)
    2X3
  • Color
    Blue
  • Mesh Opening(mm)
    4
  • Trusco Code
    252-4571
  • Features
    Since weighted cords are sewn in around the edge, there is no worry that the net will turn inside out or fly away.
  • Use
    Garbage Bags to Protect from Glass Damage
  • Material (Body)
    Polyethylene (PE)
  • Mass(kg)
    1.2
1 pc.
0.6
2X3
Green
3
252-4554
12 Day(s)
1,016,154 IDR

Part Number : GG-2030MG
Days to Ship 12 Day(s)
Standard Unit Price 1,016,154 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Guard Net
  • Thickness(mm)
    0.6
  • Width x Length(m)
    2X3
  • Color
    Green
  • Mesh Opening(mm)
    3
  • Trusco Code
    252-4554
  • Features
    Since weighted cords are sewn in around the edge, there is no worry that the net will turn inside out or fly away.
  • Use
    Garbage Bags to Protect from Glass Damage
  • Material (Body)
    Polyethylene (PE)
  • Mass(kg)
    1.2
1 pc.
0.9
3X4
Blue
4
252-4589
12 Day(s)
961,231 IDR

Part Number : GG-3040BL
Days to Ship 12 Day(s)
Standard Unit Price 961,231 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Guard Net
  • Thickness(mm)
    0.9
  • Width x Length(m)
    3X4
  • Color
    Blue
  • Mesh Opening(mm)
    4
  • Trusco Code
    252-4589
  • Features
    Since weighted cords are sewn in around the edge, there is no worry that the net will turn inside out or fly away.
  • Use
    Garbage Bags to Protect from Glass Damage
  • Material (Body)
    Polyethylene (PE)
  • Mass(kg)
    1.9
1 pc.
0.6
3X4
Green
3
252-4562
12 Day(s)
1,453,385 IDR

Part Number : GG-3040MG
Days to Ship 12 Day(s)
Standard Unit Price 1,453,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Guard Net
  • Thickness(mm)
    0.6
  • Width x Length(m)
    3X4
  • Color
    Green
  • Mesh Opening(mm)
    3
  • Trusco Code
    252-4562
  • Features
    Since weighted cords are sewn in around the edge, there is no worry that the net will turn inside out or fly away.
  • Use
    Garbage Bags to Protect from Glass Damage
  • Material (Body)
    Polyethylene (PE)
  • Mass(kg)
    1.9