(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multipurpose Table (No Bottom Shelf)

Multipurpose Table (No Bottom Shelf)

Multipurpose Table
[Specifications]
Assembly Model
Tabletop Color: Gray
Assembly Guideline: 20 Minutes per 2 Persons
Tabletop: 26 mm Thick Melamine Decorative Plate, Backer Affixed to Back Surface
Legs: φ31.8mm Steel pipe, Chrome plated finish
Edge: Soft Urethane, Top Plate Integrated Mold
Amount Of Content: 1 unit

Part Number

Configured Part Number is shown.

Part Number
YU-K1560
YU-K1845
YU-K1860
YU-K1875
YU-K1890
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth x Depth x Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

7,690,940 IDR

1 Piece(s) Quote 1500×600×700466-4027185001 unit

7,067,864 IDR

1 Piece(s) Quote 1800×450×700466-4035180001 unit

8,015,556 IDR

1 Piece(s) Quote 1800×600×700466-4043200001 unit

9,048,205 IDR

1 Piece(s) Quote 1800×750×700466-4051220001 unit

9,904,957 IDR

1 Piece(s) Quote 1800×900×700466-4060260001 unit

Loading...

  1. 1

Basic Information

Specifications Assembly Model Tabletop Color Gray Tabletop Color Details Neogray
Assembly Guideline 20 Minutes per 2 Persons Tabletop 26 mm Thick Melamine Decorative Plate (Backer Affixed to Back Surface) Legs φ31.8 mm Steel pipe (Chrome plated finish)
Edge Soft Urethane (Top Plate Integrated Mold) Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)