(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Library, Additional Shelf Board For Book Storage

Library, Additional Shelf Board For Book Storage

[Features]
· Shelf boards can be added freely according to storage purpose. Mounting position can also be freely set with the pitch of the main body.
· Installing the shelf bracket on the left and right slit and placing the shelf board on it is easy and convenient.
· Shelf boards can be added freely according to storage purpose.
[Applications]
· Additional Shelf for CV Type Counters

PDF

Part Number

Configured Part Number is shown.

 
Part Number
N-23-T
N-33-T
N-33W
N-34-T
N-35-T
W23
W33
W34
W35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth (mm) Depth (mm) Uniform Load Capacity (kg / level) Shelf Type Trusco Code Features Mass
(kg)
Amount Of Content

924,708 IDR

1 Piece(s) Quote 499.031540N462-7016Shelf boards can be added freely to suit the stored items. Installing the shelf bracket on the left and right slit and placing the shelf board on it is easy and convenient. Shelf boards can be added freely according to storage purpose.1.31 Set (Shelf Bracket: 4 pcs)

938,585 IDR

1 Piece(s) Quote 862.531560N462-7024-2.51 Set (Shelf Bracket: 4 pcs)

1,337,231 IDR

1 Piece(s) Quote 862.543060-462-7032-3.01 Set (Shelf Bracket: 4 pcs)

938,585 IDR

1 Piece(s) Quote 582.531560N462-7041-1.71 Set (Shelf Bracket: 4 pcs)

1,053,385 IDR

1 Piece(s) Quote 732.531560N462-7059-2.01 Set (Shelf Bracket: 4 pcs)

924,708 IDR

1 Piece(s) Quote 499.031540W462-7431-1.31 Set (Shelf Bracket: 4 pcs)

938,585 IDR

1 Piece(s) Quote 862.531560W462-7547-2.51 Set (Shelf Bracket: 4 pcs)

938,585 IDR

1 Piece(s) Quote 582.531560W462-7555-1.71 Set (Shelf Bracket: 4 pcs)

1,053,385 IDR

1 Piece(s) Quote 732.531560W462-7563-2.01 Set (Shelf Bracket: 4 pcs)

Loading...

  1. 1

Basic Information

Height (mm) 17.5 Product Type Other Specifications With Shelf Fittings 4 Pieces
Material Steel (SPCC) Melamine Coating Amount Of Content 1 Set (Shelf Bracket: 4 pcs)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)