(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Library, Lateral Cabinet

Library, Lateral Cabinet

Click this image to zoom it.

Move the mouse over the image to zoom

  • Library, Lateral Cabinet
  • Library, Lateral Cabinet
  • Library, Lateral Cabinet

Lateral cabinet with lock.
[Features]
·All drawers can be locked with a single key as they are equipped with an all-lock lock.
・ Material: steel.

(i)Caution

  • When placing the upper and lower placement dual use type on the bottom, use a base (UB-06).

PDF

Part Number

Configured Part Number is shown.

FA40-G11

 
Part Number
FA40-G11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

17,891,847 IDR

1 Piece(s) Quote 1 unit

Loading...

  1. 1

Basic Information

Width (mm) 880 Height (mm) 1110 Installation Type Dedicated for bottom support
Depth (mm) 400 Product Type Finished product Maximum Load (kg/unit) 200
Uniform Load Capacity (kg / level) 60 Color Neogray Accessory Lateral Cabinet with All-Lock, with Partition x 2 Each
Drawer internal dimensions: width x depth x height(mm) 800X324X292 Trusco Code 520-6723 Compatible metal fittings to prevent tipping over TK/NTK Type
Mass(kg) 62.0 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part FA40-G11 in the Library, Lateral Cabinet series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)