(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Low Filing Wagon

Low Filing Wagon

[Features]
· Foot rack with casters that can store A4 files and save space as it does not get in the way even if kept under the desk.

PDF

Part Number

Configured Part Number is shown.

TAW520

Features

●A4 file can be stored, it is a foot pair rack with caster that maintains a space that will not get in the way even under the desk.

Specification

●Max Load Capacity(kg/piece):20
●W x D x H(mm):520 x 265 x 490
●SPQ(piece):1
Part Number
TAW520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

1,260,616 IDR

1 Piece(s) 12 Day(s) 1 unit

Loading...

  1. 1
 

Basic Information

Product Type Filing cart Maximum Load(kg/unit) 20 Frontage(mm) 520
Depth(mm) 265 Height(mm) 490 Caster Diameter(mm) φ40
Mass(g) 3900 Trusco Code 384-1570 Features Foot rack with casters that can store A4 files and save space as it does not get in the way even if kept under the desk.
Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part TAW520 in the Low Filing Wagon series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)