(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sorting Pocket

Sorting Pocket

Click this image to zoom it.

Move the mouse over the image to zoom

  • Sorting Pocket
  • Sorting Pocket

Separating sticker that you can understand at a glance.

Part Number

Configured Part Number is shown.

Features

●Separating sticker that you can understand at a glance.

Specification

●W x D x H(mm):342 x 96 x 245
●Magnet Detachable Type
●Color: Off White

Materials

●Recycled Polypropylene(PP)
Part Number
P-1S-OFFWHITE
P-2S-OFFWHITE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMass
(g)
Trusco Code Amount Of Content

360,154 IDR

1 Piece(s) 1 Day(s) 560336-26391 pc.

438,770 IDR

1 Piece(s) 1 Day(s) 750336-26471 pc.

Loading...

  1. 1

Basic Information

Product Model Paper Sorting Rack Frontage(mm) 342 Depth(mm) 96
Height(mm) 245 Color Off-White Features Enables the effective use of space.
Specifications Magnetic Attachment/Detachment Type Material Recycled Polypropylene (PP) Amount Of Content 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)