(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Waterproof LED Lamp (Mounting Bracket)

Waterproof LED Lamp (Mounting Bracket)

Standard Unit Price:
439,231 IDR
Days to Ship :
1 Day(s)

[Features]
・ Energy saving lighting system that uses high-power LEDs
・ It is fully waterproof to IP67 standard, so it has a structure that can withstand cutting chips, coolant, chips, etc.
・ By featuring a diffusion cover, the illuminate range is as good as that of a fluorescent lamp
・ Flange type mounting bracket

Basic Specifications

  • Specifications
    • STOCK
  • Type
    Other
  • Product Type
    Related Product
  • Details Type
    Mounting Bracket
  • Conforming main body
    W513DBG/A-W536DBG/NLL18G-AC(DC)/NLL36G-AC(DC)
  • Type
    Flange Type
  • Trusco Code
    366-9505
  • Mass
    150 g/set
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
1 Day(s)
439,231 IDR

Part Number : A-W560
Days to Ship 1 Day(s)
Standard Unit Price 439,231 IDR
Quantity 1 Set

Specificationtitle

  • Type
    Other
  • Product Type
    Related Product
  • Details Type
    Mounting Bracket
  • Conforming main body
    W513DBG/A-W536DBG/NLL18G-AC(DC)/NLL36G-AC(DC)
  • Type
    Flange Type
  • Trusco Code
    366-9505
  • Mass
    150 g/set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)