(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hanging Clock, Wall Clock Bell Timer

Hanging Clock, Wall Clock Bell Timer

[Features]
· Can be used as a chime for workplace-specific break times, etc.
· Built-in speaker rated output: Max 3W (sound pressure 90 dB/m)
· Annual holiday registration possible, via 2 independent control circuits
· Melody chime device with 120 available settings. Easy-to-read large analog clock.
· Easy operation. The "setting device" can be removed for easy input, change, and wall-mounting by hand.
· Simple voice broadcasting is also possible by connecting a microphone.
· Able to record up to 4 desired melodies (14 minutes total).

Part Number

Configured Part Number is shown.

NBT-90

Part Number
NBT-90
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

17,944,615 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Hanging Clock (Round Shape) Special Function Chime Width(mm) 280
Depth(mm) 60 Height(mm) 410 Trusco Code 302-8399
Feature 1 Can also be used as a chime in matching break times at individual work sites. Feature 2 If microphone is connected it can also do simple broadcasting (audio). Specifications Maximum Sound Pressure 90 dB (1 m)
Power 100 VAC / 200 VAC / 50 / 60 Hz Mass(g) 3500

Please check the type/dimensions/specifications of the part NBT-90 in the Hanging Clock, Wall Clock Bell Timer series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)