(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Super Mini-Hook (Extra-Strong Magnet-Type)

Super Mini-Hook (Extra-Strong Magnet-Type)

Standard Unit Price:
74,616 IDR
Days to Ship :
1 Day(s)

Basic Specifications

  • Product Model
    Magnet
  • Withstand load(kg)
    3
  • Longitudinal(mm)
    53
  • Side(mm)
    26
  • Trusco Code
    371-8816
  • Advantage
    While being a small body, because it has a super powerful magnetic force it can hold up a weight of 2 - 3 kg. As it rotates at 360 degrees, it can also hold things up from the ceiling.
  • Specifications
    Magnet Type
  • Mass(g)
    20
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
74,616 IDR

Part Number : PM-3
Days to Ship 1 Day(s)
Standard Unit Price 74,616 IDR

Specificationtitle

  • Product Model
    Magnet
  • Withstand load(kg)
    3
  • Longitudinal(mm)
    53
  • Side(mm)
    26
  • Trusco Code
    371-8816
  • Advantage
    While being a small body, because it has a super powerful magnetic force it can hold up a weight of 2 - 3 kg. As it rotates at 360 degrees, it can also hold things up from the ceiling.
  • Specifications
    Magnet Type
  • Mass(g)
    20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)