(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Super Bond Hook, Load Resistance 10 kg OH-43B-W

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Super Bond Hook, Load Resistance 10 kg
Part Number: OH-43B-W

Standard Unit Price: 90,769 IDR Special Price 90,769 IDR
Days to Ship: 8 Day(s) or more

Hook can be attached freely with silicone glue.
[Features]
· Hook can be used for a wide range of places, using silicone glue.
· Powerful 10 kg load capacity type that can be used outdoors.
· As the hook rotates 180°, it can be used at any angle.
[Applications]
· For concrete or metal parts such as block walls, outer walls, or verandas, using silicone glue.

Specificationtitle

  • Product Model
    Adhesive Tape
  • Withstand load(kg)
    10
  • Longitudinal(mm)
    91
  • Side(mm)
    43
  • Trusco Code
    423-7510
  • Advantage
    Powerful load-bearing 10 kg type of bond hook that can be used outdoors. It can be used with concrete trenches, external walls and verandas, along with others such as metal parts, bricks, fences and external tiles. As the hook part has some depth, it is most suitable for attaching wider things. As the hook part rotates left and right at 180 degrees, when not in use it can be folded into the side of the wall surface without getting in the way so it is safe.
  • Specifications
    Adhesive Model
  • Accessories
    Silicone Bond 1 Piece
  • Mass(g)
    29

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)