(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Special Adherence Sheet Free Hook OH-31S

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Special Adherence Sheet Free Hook
Part Number: OH-31S

Standard Unit Price: 80,000 IDR Special Price 80,000 IDR
Quantity: 2 Pieces Per Package
Days to Ship: 8 Day(s) or more

The unique adhesive sheet enables the hook to be used as the task requires.
[Features]
· The unique adhesive sheet enables the hook to be used over and over.
· The hook rotates 180°.
[Applications]
· The removable suction sheet is perfect for any location.

Specificationtitle

  • Product Model
    Adhesive Tape
  • Withstand load(kg)
    1.5
  • Longitudinal(mm)
    75
  • Side(mm)
    52
  • Number of Pieces Per Pack(Nos.)
    2
  • Trusco Code
    005-8246
  • Advantage
    With special adsorption sheet, it is load-bearing at 1.5 kg
  • Specifications
    Special Adsorption Sheet Type
  • Mass(g/pack)
    41

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)