(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Lever-Type Suction Hook QHC-10-W

Tap Image to Zoom.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Lever-Type Suction Hook
Part Number: QHC-10-W

Standard Unit Price: 109,231 IDR Special Price 109,231 IDR
Quantity: 2 Pieces Per Package
Days to Ship: 8 Day(s) or more

Hook with suction type lever.
[Features]
· Adopted a lever type, and can be attached and detached just moving the lever up and down.
· The hook part rotates 180 degrees to right and left.
· The hook part is movable and it can be leaned towards the wall side, so that it doesn’t block things and is safe.
[Usage]
· Suitable to attach to tiles in bathroom tiles and kitchen tiles.

Specificationtitle

  • Product Model
    Suction
  • Withstand load(kg)
    2
  • Longitudinal(mm)
    83
  • Side(mm)
    45
  • Number of Pieces Per Pack(Nos.)
    2
  • Trusco Code
    423-7544
  • Advantage
    Powerful suction cup hook series that uses lever type, simply by raising or lowering the lever it can be mounted or removed easily
  • Specifications
    Suction Model
  • Mass(g/pack)
    14

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)