(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Strong Magnet Hook (Rotation Type) Withstand Load 10 kg OH-28M

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Strong Magnet Hook (Rotation Type) Withstand Load 10 kg
Part Number: OH-28M

Standard Unit Price: 263,077 IDR Special Price 263,077 IDR
Days to Ship: 8 Day(s) or more

A powerful hook ideal for suspending whiteboards, panels, tools, etc.
[Features]
· A strong magnet type that supports the load capacity of up to 10 kg.
· Can be used without damaging the mounting surface.
[Applications]
· For offices, work sites, or homes.
· Ideal for hanging heavy items, emergency stock bags, or helmets.

Specificationtitle

  • Product Model
    Magnet
  • Withstand load(kg)
    10
  • Longitudinal(mm)
    107
  • Side(mm)
    76
  • Trusco Code
    006-0763
  • Advantage
    Using a powerful magnet, it can be used widely in offices and workplaces. Comes with a protective sheet that does not damage the mounting surface.
  • Specifications
    Magnet Type
  • Mass(g)
    272

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)