(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Strong Magnet Hook, Withstand Load 5 kg

Strong Magnet Hook, Withstand Load 5 kg

Standard Unit Price:
135,693 IDR
Days to Ship :
1 Day(s)

Hook with a powerful magnet that can even be used on ceilings, etc.
[Features]
· As the hook can be rotated, it can be used on ceilings or walls.
· Comes with protective sheet to prevent scratches on the mounting surface.
[Applications]
· For offices, work sites, or homes.
· Ideal for hanging anything from heavy items to emergency stock bags or helmets.

Basic Specifications

  • Product Model
    Magnet
  • Withstand load(kg)
    5
  • Longitudinal(mm)
    91
  • Side(mm)
    65
  • Trusco Code
    283-6912
  • Advantage
    Using a powerful magnet, it can be used widely in offices and workplaces. Comes with a protective sheet that does not damage the mounting surface.
  • Specifications
    Magnet Type
  • Mass(g)
    140
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
135,693 IDR

Part Number : OH-27M-W
Days to Ship 1 Day(s)
Standard Unit Price 135,693 IDR

Specificationtitle

  • Product Model
    Magnet
  • Withstand load(kg)
    5
  • Longitudinal(mm)
    91
  • Side(mm)
    65
  • Trusco Code
    283-6912
  • Advantage
    Using a powerful magnet, it can be used widely in offices and workplaces. Comes with a protective sheet that does not damage the mounting surface.
  • Specifications
    Magnet Type
  • Mass(g)
    140

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)