(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LAN Checker

LAN Checker

Click this image to zoom it.

Move the mouse over the image to zoom

  • LAN Checker
  • LAN Checker

CAT6 compatible (RJ45 modular plug) LAN checker ideal for LAN wiring.
[Features]
· Easy to distinguish with sound and light. It can be checked even at a remote position after laying the cables.
· (LNC-110): Conductivity check can be executed with a single button operation.
· Supports cross cable. Can detect open and short circuits and mis-wiring.
· (LNC-210): Conductivity check and wiring survey for LAN cable can be executed simultaneously with one test.
· Up to 4 cables can be identified using 4 terminals. Can also perform conductivity checks for BNC cables.
· Can detect open and short circuits, mis-wiring, and cross-cabling.
[Applications]
· For LAN wiring.

Part Number

Configured Part Number is shown.

Part Number
LNC-110
LNC-210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetails Type Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Features 2 Features 3 Mass
(g)
Amount Of Content

3,136,924 IDR

1 Piece(s) Quote Standard Type3214225.3419-0734A conduction check can be executed by one button.-1021 pc.

4,295,385 IDR

1 Piece(s) Quote High Spec Type58.510526419-0742A conduction check and wiring survey for a LAN cable can be executed at the same time in one test.Also usable with BNC cable lead tips.3101 pc.

Loading...

  1. 1

Basic Information

Product Type LAN Cable Application For detection of LAN wiring open, short circuits, mis-wiring, and cross-cabling. Features 1 A LAN checker with sound and light that makes it easy to judge.
Battery used 9V Battery life 8 Hours (when using alkaline batteries) Amount Of Content 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)