(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sealant for Gas Piping

Sealant for Gas Piping

Standard Unit Price:
804,615 IDR
Days to Ship :
8 Day(s) or more

[Features]
· 1-solution solventless gas pipe sealant.
· The surface hardens, but the interior retains a semi-hardened state and maintains its sealing and adhesive properties.
[Applications]
· Use as a pipe screw sealant for natural gas, municipal gas, and propane gas.

Basic Specifications

  • Product Type
    Sealant For Piping
  • Color
    Other
  • Trusco Code
    374-8804
  • Application 1
    Use as a pipe screw sealant for natural gas, municipal gas, and propane gas
  • Viscosity(mPa・s)
    60000
  • Material (main components)
    Silicone resin
  • Mass(g)
    200
  • Amount Of Content
    1 pc (200 g)
Part Number
Amount Of Content

Refine by

  • 1 pc (200 g)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (200 g)
8 Day(s) or more
804,615 IDR

Part Number : TB4332C
Days to Ship 8 Day(s) or more
Standard Unit Price 804,615 IDR
Quantity 1 pc (200 g)

Specificationtitle

  • Product Type
    Sealant For Piping
  • Color
    Other
  • Trusco Code
    374-8804
  • Application 1
    Use as a pipe screw sealant for natural gas, municipal gas, and propane gas
  • Viscosity(mPa・s)
    60000
  • Material (main components)
    Silicone resin
  • Mass(g)
    200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)