(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Pipe Sealing Agent for Water Supply and Hot Water Supply

Pipe Sealing Agent for Water Supply and Hot Water Supply

Standard Unit Price:
890,769 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Water piping thread sealing agent for use with water pipes such as cold water and hot water supply piping. Japan Water Works Association JWWA K 146 and JWWA K 142 equivalent product.
[Applications]
· For threads of water supply piping, hot water supply piping, sealing of various joints, and adhesion.

Basic Specifications

  • Product Type
    Sealant For Piping
  • Color
    White
  • Trusco Code
    374-8782
  • Application 1
    For threads of water supply piping, hot water supply piping, sealing of various joints, and adhesion
  • Viscosity
    Paste
  • Operating Temperature Range(°C)
    -30 to 85
  • Material (main components)
    Silicone resin
  • Mass(g)
    140
  • Amount Of Content
    1 pc (140 g)
Part Number
Amount Of Content

Refine by

  • 1 pc (140 g)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (140 g)
8 Day(s) or more
890,769 IDR

Part Number : TB4230
Days to Ship 8 Day(s) or more
Standard Unit Price 890,769 IDR
Quantity 1 pc (140 g)

Specificationtitle

  • Product Type
    Sealant For Piping
  • Color
    White
  • Trusco Code
    374-8782
  • Application 1
    For threads of water supply piping, hot water supply piping, sealing of various joints, and adhesion
  • Viscosity
    Paste
  • Operating Temperature Range(°C)
    -30 to 85
  • Material (main components)
    Silicone resin
  • Mass(g)
    140

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)